Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.1847 - $0.2046 Request the lead time here
Nylon 6
2.2 mm
3.6 mm
3.2 mm
$0.1641 - $0.1818 Request the lead time here
Nylon 6
2.3 mm
4.8 mm
3.2 mm
$0.4087 - $0.4303 Request the lead time here
PVC
6.8 mm
12.7 mm
38.1 mm
$0.0837 - $0.0927 Request the lead time here
PVC
3.0 mm
6.4 mm
6.4 mm
$0.0691 - $0.0727 Request the lead time here
PVC
3.0 mm
6.4 mm
19.1 mm
$0.2756 - $0.3053 Request the lead time here
PVC
3.7 mm
6.4 mm
15.9 mm
$0.1876 - $0.2079 Request the lead time here
PVC
4.4 mm
6.4 mm
19.1 mm
$0.0261 - $0.0275 2030 In stock
POM
2.6 mm
5.0 mm
7.5 mm
$0.1641 - $0.1818 Request the lead time here
Nylon 6
3.7 mm
6.4 mm
6.4 mm
$0.1849 - $0.2048 Request the lead time here
Nylon 6
2.7 mm
4.2 mm
7.9 mm
$0.1847 - $0.2046 Request the lead time here
Nylon 6
2.7 mm
4.2 mm
3.2 mm
$0.1751 - $0.194 30 In stock
Nylon 6
3.2 mm
4.8 mm
12.7 mm
$0.1186 - $0.1248 7026 In stock
Nylon 6
3.2 mm
6.4 mm
1.6 mm
$0.2571 - $0.2849 Request the lead time here
Nylon 6
2.3 mm
3.2 mm
11.1 mm
$0.19 - $0.2104 30 In stock
PVC
5.1 mm
9.5 mm
6.4 mm
$0.3118 - $0.3455 Request the lead time here
PVC
10.1 mm
12.7 mm
19.1 mm
$0.1838 - $0.2038 Request the lead time here
PVC
4.4 mm
6.4 mm
15.9 mm
$0.0263 - $0.0276 2030 In stock
POM
2.6 mm
5.0 mm
10.0 mm
$0.1133 - $0.1255 Request the lead time here
Nylon 6
3.2 mm
4.8 mm
7.9 mm
$0.2381 - $0.2639 30 In stock
PVC
5.1 mm
9.5 mm
9.5 mm
  • of 21
Spacer - 2.2 mm | 0.087 in ; 3.6 mm | 0.142 in ; 3.2 mm | 0.126 in

R906-2

Price Range
$0.2046 - $0.1847

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    2.2 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 2.3 mm | 0.091 in ; 4.8 mm | 0.189 in ; 3.2 mm | 0.126 in

R913-2

Price Range
$0.1818 - $0.1641

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M2
  • Inside Diameter
    2.3 mm
Spacer - 6.8 mm | 0.268 in ; 12.7 mm | 0.5 in ; 38.1 mm | 1.5 in

SS1/4-12

Price Range
$0.4303 - $0.4087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    6.8 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 6.4 mm | 0.252 in

SS4-2

Price Range
$0.0927 - $0.0837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    3.0 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS4-6

Price Range
$0.0727 - $0.0691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    3.0 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 15.9 mm | 0.626 in

SS6-5

Price Range
$0.3053 - $0.2756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    3.7 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS8-6

Price Range
$0.2079 - $0.1876

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    4.4 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 7.5 mm | 0.295 in

005246000005

Price Range
$0.0275 - $0.0261

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Spacer Shape
    Round
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 6.4 mm | 0.252 in

R905-4

Price Range
$0.1818 - $0.1641

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    3.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 2.7 mm | 0.106 in ; 4.2 mm | 0.165 in ; 7.9 mm | 0.311 in

R907-5

Price Range
$0.2048 - $0.1849

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    2.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 2.7 mm | 0.106 in ; 4.2 mm | 0.165 in ; 3.2 mm | 0.126 in

R907-2

Price Range
$0.2046 - $0.1847

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    2.7 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 3.2 mm | 0.126 in ; 4.8 mm | 0.189 in ; 12.7 mm | 0.5 in

R908-8

Price Range
$0.194 - $0.1751

Stock Levels
30 In stock
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
Spacer - 3.2 mm | 0.126 in ; 6.4 mm | 0.252 in ; 1.6 mm | 0.063 in

R911-1

Price Range
$0.1248 - $0.1186

Stock Levels
7026 In stock
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    3.2 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 2.3 mm | 0.091 in ; 3.2 mm | 0.126 in ; 11.1 mm | 0.437 in

R937-7

Price Range
$0.2849 - $0.2571

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    2.3 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 6.4 mm | 0.252 in

SS10-2

Price Range
$0.2104 - $0.19

Stock Levels
30 In stock
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    5.1 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 10.1 mm | 0.398 in ; 12.7 mm | 0.5 in ; 19.1 mm | 0.752 in

SS3/8-6

Price Range
$0.3455 - $0.3118

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    10.1 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 15.9 mm | 0.626 in

SS8-5

Price Range
$0.2038 - $0.1838

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    4.4 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 10.0 mm | 0.394 in

005249000005

Price Range
$0.0276 - $0.0263

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Spacer Shape
    Round
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
Spacer - 3.2 mm | 0.126 in ; 4.8 mm | 0.189 in ; 7.9 mm | 0.311 in

R908-5

Price Range
$0.1255 - $0.1133

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 9.5 mm | 0.374 in

SS10-3

Price Range
$0.2639 - $0.2381

Stock Levels
30 In stock
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    5.1 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C