The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1847 - $0.2046 | Request the lead time here |
Nylon 6
|
0.087 in
2.2 mm
|
0.142 in
3.6 mm
|
0.126 in
3.2 mm
|
||
| $0.3111 - $0.3276 | 14 In stock |
PVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.4195 - $0.4649 | Request the lead time here |
PVC
|
0.398 in
10.1 mm
|
0.5 in
12.7 mm
|
1 in
25.4 mm
|
||
| $0.4087 - $0.4303 | Request the lead time here |
PVC
|
0.268 in
6.8 mm
|
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
||
| $0.0837 - $0.0927 | Request the lead time here |
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.0691 - $0.0727 | Request the lead time here |
PVC
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| $0.2756 - $0.3053 | Request the lead time here |
PVC
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
||
| $0.1876 - $0.2079 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| $0.0261 - $0.0275 | 2030 In stock |
POM
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
| $0.1641 - $0.1818 | Request the lead time here |
Nylon 6
|
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| $0.1847 - $0.2046 | Request the lead time here |
Nylon 6
|
0.106 in
2.7 mm
|
0.165 in
4.2 mm
|
0.126 in
3.2 mm
|
||
| $0.1751 - $0.194 | 30 In stock |
Nylon 6
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
||
| $0.1186 - $0.1248 | 7026 In stock |
Nylon 6
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| $0.1612 - $0.1698 | Request the lead time here |
PVC
|
0.173 in
4.4 mm
|
0.252 in
6.4 mm
|
1.5 in
38.1 mm
|
||
| $0.0446 - $0.047 | 1030 In stock |
POM
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| $0.2865 - $0.3016 | 30 In stock |
Nylon 6
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
||
| $0.1238 - $0.1302 | 21 In stock |
Nylon 6
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
||
| Request the lead time here |
Nylon 6
|
0.169 in
4.3 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
|||
| $0.3551 - $0.3935 | Request the lead time here |
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.752 in
19.1 mm
|
||
| $0.1269 - $0.1335 | Request the lead time here |
PVC
|
0.201 in
5.1 mm
|
0.374 in
9.5 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue