Menu Search

Round Unthreaded PA Spacers

In stock

The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
417 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Spacer Length View
$0.1638 - $0.1815 Request the lead time here
Nylon 6
3.2 mm
4.8 mm
4.8 mm
$0.207 - $0.218 Request the lead time here
Nylon 6
3.2 mm
6.4 mm
11.1 mm
$0.2864 - $0.3174 Request the lead time here
PVC
5.1 mm
9.5 mm
12.7 mm
$0.1155 - $0.1279 Request the lead time here
PVC
3.0 mm
6.4 mm
9.5 mm
$0.1736 - $0.1923 30 In stock
PVC
3.7 mm
6.4 mm
12.7 mm
$0.2649 - $0.2935 Request the lead time here
PVC
4.4 mm
9.5 mm
12.7 mm
Request the lead time here
Nylon 6
4.3 mm
6.4 mm
11.1 mm
$0.057 - $0.06 Request the lead time here
PVC
3.0 mm
6.4 mm
12.7 mm
$0.0769 - $0.0808 Request the lead time here
PVC
3.7 mm
6.4 mm
25.4 mm
$0.0233 - $0.0247 2030 In stock
POM
2.6 mm
5.0 mm
5.0 mm
$0.1744 - $0.1933 Request the lead time here
Nylon 6
3.2 mm
6.4 mm
12.7 mm
$0.2395 - $0.2654 30 In stock
PVC
3.7 mm
6.4 mm
19.1 mm
$0.1248 - $0.1383 Request the lead time here
PVC
4.4 mm
6.4 mm
9.5 mm
$0.298 - $0.3302 Request the lead time here
Nylon 6
2.2 mm
3.6 mm
11.1 mm
$0.3156 - $0.3496 Request the lead time here
PVC
4.4 mm
9.5 mm
15.9 mm
$0.0466 - $0.0491 1018 In stock
Nylon 6/6
3.1 mm
8.0 mm
3.0 mm
$0.0235 - $0.0247 1029 In stock
Nylon 6/6
3.1 mm
6.0 mm
8.0 mm
$0.0327 - $0.0345 769 In stock
Nylon 6/6
10.3 mm
15.0 mm
3.0 mm
$0.5109 - $0.5378 Request the lead time here
Nylon 6/6
10.6 mm
22.0 mm
35.0 mm
$0.2877 - $0.3028 112 In stock
Nylon 6/6
12.6 mm
25.0 mm
15.0 mm
  • of 21
Spacer - 3.2 mm | 0.126 in ; 4.8 mm | 0.189 in ; 4.8 mm | 0.189 in

R908-3

Price Range
$0.1815 - $0.1638

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
Unthreaded Spacer - 3.2 mm | 0.126 in ; 6.4 mm | 0.252 in ; 11.1 mm | 0.437 in

R911-7

Price Range
$0.218 - $0.207

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
Spacer - 5.1 mm | 0.201 in ; 9.5 mm | 0.374 in ; 12.7 mm | 0.5 in

SS10-4

Price Range
$0.3174 - $0.2864

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    5.1 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 9.5 mm | 0.374 in

SS4-3

Price Range
$0.1279 - $0.1155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    3.0 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in

SS6-4

Price Range
$0.1923 - $0.1736

Stock Levels
30 In stock
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    3.7 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 12.7 mm | 0.5 in

SS8-4L

Price Range
$0.2935 - $0.2649

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    4.4 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Unthreaded Spacer - 4.3 mm | 0.169 in ; 6.4 mm | 0.252 in ; 11.1 mm | 0.437 in

R912-7


Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M4
  • Inside Diameter
    4.3 mm
Spacer - 3.0 mm | 0.118 in ; 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in

SS4-4

Price Range
$0.06 - $0.057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    3.0 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 25.4 mm | 1 in

SS6-8

Price Range
$0.0808 - $0.0769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    3.7 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 2.6 mm | 0.102 in ; 5.0 mm | 0.197 in ; 5.0 mm | 0.197 in

005243000005

Price Range
$0.0247 - $0.0233

Stock Levels
2030 In stock
Attributes
  • Colour
    Natural
  • Material
    POM
  • Spacer Shape
    Round
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5.0 mm
Spacer - 3.2 mm | 0.126 in ; 6.4 mm | 0.252 in ; 12.7 mm | 0.5 in

R911-8

Price Range
$0.1933 - $0.1744

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Spacer Shape
    Round
  • Compatible Thread Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
Spacer - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; 19.1 mm | 0.752 in

SS6-6

Price Range
$0.2654 - $0.2395

Stock Levels
30 In stock
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    3.7 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 4.4 mm | 0.173 in ; 6.4 mm | 0.252 in ; 9.5 mm | 0.374 in

SS8-3

Price Range
$0.1383 - $0.1248

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    4.4 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Spacer - 2.2 mm | 0.087 in ; 3.6 mm | 0.142 in ; 11.1 mm | 0.437 in

R906-7

Price Range
$0.3302 - $0.298

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Material
    Nylon 6
  • Inside Diameter
    2.2 mm
  • Maximum Operating Temperature
    65 °C
  • Minimum Operating Temperature
    -40 °C
Spacer - 4.4 mm | 0.173 in ; 9.5 mm | 0.374 in ; 15.9 mm | 0.626 in

SS8-5L

Price Range
$0.3496 - $0.3156

Stock Levels
Request the lead time here
Attributes
  • Colour
    Light Grey
  • Material
    PVC
  • Inside Diameter
    4.4 mm
  • Maximum Operating Temperature
    50 °C
  • Minimum Operating Temperature
    0 °C
Unthreaded Spacer - 3.1 mm | 0.122 in ; 8.0 mm | 0.315 in ; 3.0 mm | 0.118 in

005348000002

Price Range
$0.0491 - $0.0466

Stock Levels
1018 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    8.0 mm
Unthreaded Spacer - 3.1 mm | 0.122 in ; 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in

005320600002

Price Range
$0.0247 - $0.0235

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
Unthreaded Spacer - 10.3 mm | 0.406 in ; 15.0 mm | 0.591 in ; 3.0 mm | 0.118 in

005623000002

Price Range
$0.0345 - $0.0327

Stock Levels
769 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.3 mm
  • Outside Diameter
    15.0 mm
Unthreaded Spacer - 10.6 mm | 0.417 in ; 22.0 mm | 0.866 in ; 35.0 mm | 1.378 in

005681000002

Price Range
$0.5378 - $0.5109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    10.6 mm
  • Outside Diameter
    22.0 mm
Unthreaded Spacer - 12.6 mm | 0.496 in ; 25.0 mm | 0.984 in ; 15.0 mm | 0.591 in

005746000002

Price Range
$0.3028 - $0.2877

Stock Levels
112 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Spacer Shape
    Round
  • Inside Diameter
    12.6 mm
  • Outside Diameter
    25.0 mm