Saddle Feet are made from durable, flexible plastic that clips over chair legs or bases of frames. These feet have an interior pin that snaps into a hole in the frame to prevent them from slipping and moving down the tube.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.9701 - $1.0749 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Nylon 6/6
|
No Centre Pin
|
||
| $1.0905 - $2.009 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $1.5172 - $2.795 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.7356 - $1.355 | Request the lead time here |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $2.6122 - $4.8122 | 800 In stock |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $1.0547 - $1.9429 | 1996 In stock |
0.984 in
25.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.6579 - $1.212 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.4119 - $0.7588 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.4472 - $0.8239 | Request the lead time here |
0.709 in
18.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.542 - $0.6005 | Request the lead time here |
0.307 in
7.8 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $0.8068 - $1.4861 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.7459 - $1.3739 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $1.7463 - $3.217 | Request the lead time here |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.5014 - $0.9236 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $0.4436 - $0.8171 | Request the lead time here |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $2.6108 - $4.8094 | Request the lead time here |
1.496 in
38.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $0.6471 - $1.1921 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $0.4021 - $0.7407 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
| $0.8068 - $1.4861 | 1000 In stock |
0.472 in
12.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
||
| $1.8719 - $3.4483 | Request the lead time here |
1.378 in
35.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue