Menu Search

Saddle Glides with Felt Base

In production

Saddle Glides, also referred to as Saddle Bases, fit around tubing and are designed to help movement while protecting surfaces from damage caused from scratches. Made from Acrylonitrile Butadiene Styrene (ABS), they feature a felt base that glides smoothly on a range of surfaces. The tube connection is shaped like a saddle and the base is rectangular.

Our Saddle Glide range has two colour options; Clear and Black.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Tube Diameter Overall Length Colour Overall Height View
$0.766 - $0.8488 Request the lead time here
16.0 mm
50.0 mm
Clear
8.5 mm
$1.1616 - $1.2871 Request the lead time here
28.6 mm
50.0 mm
Clear
8.5 mm
$0.9904 - $1.8245 Request the lead time here
12.7 mm
44.0 mm
Clear
8.5 mm
$0.8792 - $0.9743 Request the lead time here
19.0 mm
50.0 mm
Clear
8.5 mm
$0.4408 - $0.4884 Request the lead time here
13.0 mm
30.0 mm
Black
7.5 mm
$1.841 - $3.3915 Request the lead time here
20.2 mm
51.0 mm
Clear
9.0 mm
Saddle Feet - ABS;Felt ; Clear ; Base Shape - Rectangular ; Tube Diameter 16.0 mm | 0.63 in ; Overall Length 50.0 mm | 1.969 in

551139

Price Range
$0.8488 - $0.766

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    50.0 mm
  • Tube Diameter
    16.0 mm
  • Base Shape
    Rectangular
  • Colour
    Clear
Saddle Feet - ABS;Felt ; Clear ; Base Shape - Rectangular ; Tube Diameter 28.6 mm | 1.126 in ; Overall Length 50.0 mm | 1.969 in

551136

Price Range
$1.2871 - $1.1616

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    50.0 mm
  • Tube Diameter
    28.6 mm
  • Base Shape
    Rectangular
  • Colour
    Clear
Saddle Feet - ABS;Felt ; Clear ; Base Shape - Rectangular ; Tube Diameter 12.7 mm | 0.5 in ; Overall Length 44.0 mm | 1.732 in

551140

Price Range
$1.8245 - $0.9904

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    44.0 mm
  • Tube Diameter
    12.7 mm
  • Base Shape
    Rectangular
  • Colour
    Clear
Saddle Feet - ABS;Felt ; Clear ; Base Shape - Rectangular ; Tube Diameter 19.0 mm | 0.748 in ; Overall Length 50.0 mm | 1.969 in

551138

Price Range
$0.9743 - $0.8792

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.5 mm
  • Overall Length
    50.0 mm
  • Tube Diameter
    19.0 mm
  • Base Shape
    Rectangular
  • Colour
    Clear
Saddle Feet - ABS;Felt ; Black ; Base Shape - Rectangular ; Tube Diameter 13.0 mm | 0.512 in ; Overall Length 30.0 mm | 1.181 in

551141

Price Range
$0.4884 - $0.4408

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    14.0 mm
  • Overall Height
    7.5 mm
  • Overall Length
    30.0 mm
  • Tube Diameter
    13.0 mm
  • Base Shape
    Rectangular
Saddle Feet - ABS;Felt ; Clear ; Base Shape - Rectangular ; Tube Diameter 20.2 mm | 0.795 in ; Overall Length 51.0 mm | 2.008 in

551137

Price Range
$3.3915 - $1.841

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    20.6 mm
  • Overall Height
    9.0 mm
  • Overall Length
    51.0 mm
  • Tube Diameter
    20.2 mm
  • Base Shape
    Rectangular