Screw in Magnetic Catches in metal casing are vibration resistant and can withstand a force of 4 kg. They come with counter plate.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Catch Mechanism | Overall Length | Mount Type | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $9.0193 - $9.9936 | Request the lead time here |
Catch & Counterplate
|
1.969 in
50.0 mm
|
Screw On
|
0.512 in
13.0 mm
|
|
||
| $52.5457 - $58.2225 | Request the lead time here |
Catch & Counterplate
|
3.15 in
80.0 mm
|
Screw On
|
0.846 in
21.5 mm
|
|
||
| $50.9909 - $56.4997 | Request the lead time here |
Catch
|
1.535 in
39.0 mm
|
Screw On
|
0.276 in
7.0 mm
|
|
||
| $33.1633 - $36.746 | Request the lead time here |
Catch & Counterplate
|
1.969 in
50.0 mm
|
Screw On
|
0.846 in
21.5 mm
|
|
||
| $14.7089 - $16.298 | Request the lead time here |
Catch & Counterplate
|
3.15 in
80.0 mm
|
Screw On
|
0.512 in
13.0 mm
|
|
||
| $27.4124 - $30.3739 | Request the lead time here |
Catch & Counterplate
|
1.575 in
40.0 mm
|
Screw On
|
0.846 in
21.5 mm
|
|
||
| $121.3431 - $134.4522 | Request the lead time here |
Catch
|
1.969 in
50.0 mm
|
Screw On
|
0.555 in
14.1 mm
|
|
||
| $91.8221 - $101.7419 | Request the lead time here |
Catch
|
1.969 in
50.0 mm
|
Screw On
|
0.555 in
14.1 mm
|
|
||
| $68.8997 - $76.3432 | Request the lead time here |
Catch & Counterplate
|
4.134 in
105.0 mm
|
Screw On
|
0.846 in
21.5 mm
|
|
||
| $50.2242 - $55.65 | Request the lead time here |
Catch
|
1.535 in
39.0 mm
|
Screw On
|
0.276 in
7.0 mm
|
|
||
| $39.5851 - $43.8616 | Request the lead time here |
Catch & Counterplate
|
2.402 in
61.0 mm
|
Screw On
|
0.846 in
21.5 mm
|
|
||
| $42.2679 - $77.8619 | Request the lead time here |
Catch
|
1.929 in
49.0 mm
|
Screw On
|
0.63 in
16.0 mm
|
|
||
| $2.6336 - $4.8514 | 21 In stock |
Counterplate
|
2.559 in
65.0 mm
|
Screw On
|
0.512 in
13.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue