Screw-On Feet prevent surface damage with anti-skid and scratch-resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bumper Foot Style | Base Shape | Material | Base Height | Screw Hole Diameter | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $25.0323 - $46.1122 | Request the lead time here |
Heavy Weight
|
Rectangular
|
Nylon
|
|
|
|
||
| $0.1794 - $0.3304 | Request the lead time here |
|
Round
|
LDPE - PIR
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.689 in
17.5 mm
|
||
| $0.7123 - $1.3123 | 20 In stock |
|
Round
|
LDPE
|
0.748 in
19.0 mm
|
0.197 in
5.0 mm
|
2.165 in
55.0 mm
|
||
| $0.5044 - $0.9293 | Request the lead time here |
|
Round
|
TPE/TPV
|
1 in
25.4 mm
|
0.157 in
4.0 mm
|
0.874 in
22.2 mm
|
||
| $0.3914 - $0.721 | Request the lead time here |
|
Round
|
LDPE - PIR
|
1 in
25.4 mm
|
0.157 in
4.0 mm
|
0.874 in
22.2 mm
|
||
| $0.26 - $0.479 | 9 In stock |
|
Round
|
TPE/TPV
|
0.433 in
11.0 mm
|
0.126 in
3.2 mm
|
0.76 in
19.3 mm
|
||
| $1.5217 - $5.8145 | Request the lead time here |
|
Round
|
Rubber
|
0.906 in
23.0 mm
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| $0.5225 - $0.5789 | Request the lead time here |
|
Round
|
LDPE
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
1.063 in
27.0 mm
|
||
| $0.2062 - $0.3797 | Request the lead time here |
|
Round
|
Rubber
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
0.866 in
22.0 mm
|
||
| $0.0618 - $0.0649 | Request the lead time here |
|
Round
|
HDPE
|
|
|
|
||
| $0.4706 - $0.8668 | Request the lead time here |
|
Round
|
TPE/TPV
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
0.748 in
19.0 mm
|
||
| $0.1692 - $0.3116 | 4497 In stock |
|
Round
|
LDPE - PIR
|
0.469 in
11.9 mm
|
0.185 in
4.7 mm
|
0.78 in
19.8 mm
|
||
| $0.1281 - $0.2359 | 10 In stock |
|
Round
|
LDPE - PIR
|
0.374 in
9.5 mm
|
0.157 in
4.0 mm
|
0.646 in
16.4 mm
|
||
| $0.1657 - $0.3052 | 10 In stock |
|
Round
|
TPE/TPV
|
0.28 in
7.1 mm
|
0.126 in
3.2 mm
|
0.626 in
15.9 mm
|
||
| $0.1183 - $0.452 | Request the lead time here |
|
Round
|
LDPE - PIR
|
0.28 in
7.1 mm
|
0.126 in
3.2 mm
|
0.626 in
15.9 mm
|
||
| $0.2164 - $0.3987 | Request the lead time here |
|
Round
|
TPE/TPV
|
0.374 in
9.5 mm
|
0.157 in
4.0 mm
|
0.689 in
17.5 mm
|
||
| $0.3634 - $0.6696 | 7 In stock |
|
Round
|
TPE/TPV
|
0.453 in
11.5 mm
|
0.185 in
4.7 mm
|
0.78 in
19.8 mm
|
||
| $0.6702 - $1.2347 | Request the lead time here |
|
Round
|
LDPE
|
0.63 in
16.0 mm
|
0.197 in
5.0 mm
|
1.772 in
45.0 mm
|
||
| $0.2107 - $0.3882 | Request the lead time here |
|
Round
|
LDPE - PIR
|
0.626 in
15.9 mm
|
0.157 in
4.0 mm
|
0.748 in
19.0 mm
|
||
| $0.7743 - $0.815 | Request the lead time here |
|
Round
|
TPE
|
0.394 in
10.0 mm
|
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue