Menu Search

Screw-On Bumper Feet

In stock

Screw-On Feet prevent surface damage with anti-skid and scratch-resistant properties. These feet can be fastened with a screw bolt or rivet to secure the foot in place and protect surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
45 results
Product SKUs information
Item Code Price range Availability Bumper Foot Style Base Shape Material Base Height Screw Hole Diameter Base Diameter View
$25.0323 - $46.1122 Request the lead time here
Heavy Weight
Rectangular
Nylon
$0.0618 - $0.0649 Request the lead time here
Round
HDPE
$0.2256 - $0.4157 17 In stock
Round
LDPE
11.0 mm
3.2 mm
19.3 mm
$0.1794 - $0.3304 Request the lead time here
Round
LDPE
9.6 mm
4.0 mm
17.5 mm
$0.376 - $0.6927 13 In stock
Round
LDPE
18.2 mm
4.8 mm
18.5 mm
$0.5061 - $0.9323 Request the lead time here
Round
TPE/TPV
18.2 mm
4.8 mm
18.5 mm
$0.2062 - $0.3797 149 In stock
Round
Rubber
8.0 mm
3.0 mm
22.0 mm
$0.1928 - $0.3552 3 In stock
Round
TPE/TPV
9.5 mm
4.0 mm
16.4 mm
$0.6604 - $0.7317 30 In stock
Round
Rubber
25.0 mm
8.6 mm
22.5 mm
$3.2055 - $3.3742 18 In stock
Round
ABS
12.0 mm
4.6 mm
50.0 mm
$0.7743 - $0.815 Request the lead time here
Round
TPE
10.0 mm
20.0 mm
$0.6773 - $0.7504 14 In stock
Round
Rubber
18.4 mm
7.9 mm
18.5 mm
$2.3176 - $2.4396 6 In stock
Round
ABS
10.0 mm
4.3 mm
40.0 mm
$0.2709 - $0.3002 110 In stock
Round
Rubber
9.5 mm
7.9 mm
17.5 mm
$0.1183 - $0.452 Request the lead time here
Round
LDPE
7.1 mm
3.2 mm
15.9 mm
$0.2164 - $0.3987 Request the lead time here
Round
TPE/TPV
9.5 mm
4.0 mm
17.5 mm
$0.7123 - $1.3123 20 In stock
Round
LDPE
19.0 mm
5.0 mm
55.0 mm
$0.5044 - $0.9293 Request the lead time here
Round
TPE/TPV
25.4 mm
4.0 mm
22.2 mm
$0.3634 - $0.6696 7 In stock
Round
TPE/TPV
11.5 mm
4.7 mm
19.8 mm
$0.6702 - $1.2347 Request the lead time here
Round
LDPE
16.0 mm
5.0 mm
45.0 mm
  • of 3
Screw-On Feet - ; ; ;

B104

Price Range
$46.1122 - $25.0323

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Nylon
  • Base Material
    Nylon
  • Base Shape
    Rectangular
  • Colour
    Red
  • Full Material
    Nylon
Natural HDPE Headboard Washer - Inside Diameter 8.4 mm | 0.331 in; Outside Diameter 36.0 mm | 1.417 in

110726

Price Range
$0.0649 - $0.0618

Stock Levels
Request the lead time here
Attributes
  • Base Shape
    Round
  • Colour
    Natural
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Screw-On Feet - Base Diameter - 19.3 mm | 0.76 in ; Base Height - 11.0 mm | 0.433 in ; LDPE

60785

Price Range
$0.4157 - $0.2256

Stock Levels
17 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 17.5 mm | 0.689 in ; Base Height - 9.6 mm | 0.378 in ; LDPE

50701

Price Range
$0.3304 - $0.1794

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.2 mm | 0.717 in ; LDPE

50954

Price Range
$0.6927 - $0.376

Stock Levels
13 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.2 mm | 0.717 in ; TPR

15127

Price Range
$0.9323 - $0.5061

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 22.0 mm | 0.866 in ; Base Height - 8.0 mm | 0.315 in ; Rubber

462179

Price Range
$0.3797 - $0.2062

Stock Levels
149 In stock
Attributes
  • Base Full Material
    Natural Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Natural Rubber
Screw-On Feet - Base Diameter - 16.4 mm | 0.646 in ; Base Height - 9.5 mm | 0.374 in ; TPR

15130

Price Range
$0.3552 - $0.1928

Stock Levels
3 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 22.5 mm | 0.886 in ; Base Height - 25.0 mm | 0.984 in ; Rubber

SOF-15126

Price Range
$0.7317 - $0.6604

Stock Levels
30 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 50.0 mm | 1.969 in ; Base Height - 12.0 mm | 0.472 in ; ABS

BF-1005

Price Range
$3.3742 - $3.2055

Stock Levels
18 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Rivet Mount Feet - TPE ; Height 10.0 mm | 0.394 in ;Base Diameter 20.0 mm | 0.787 in ; Minimum Compatible Hole Diameter - 5.0 mm | 0.197 in ; Minimum Panel Thickness - 1.0 mm | 0.039 in

FF-004B

Price Range
$0.815 - $0.7743

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermo Plastic Elastomer
  • Base Material
    Elastomer
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
Screw-On Feet - Base Diameter - 18.5 mm | 0.728 in ; Base Height - 18.4 mm | 0.724 in ; Rubber

SOF-15127

Price Range
$0.7504 - $0.6773

Stock Levels
14 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 40.0 mm | 1.575 in ; Base Height - 10.0 mm | 0.394 in ; ABS

BF-1001

Price Range
$2.4396 - $2.3176

Stock Levels
6 In stock
Attributes
  • Base Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Base Material
    ABS
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Screw-On Feet - Base Diameter - 17.5 mm | 0.689 in ; Base Height - 9.5 mm | 0.374 in ; Rubber

SOF-15140

Price Range
$0.3002 - $0.2709

Stock Levels
110 In stock
Attributes
  • Base Full Material
    Neoprene Rubber
  • Base Material
    Rubber
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Neoprene Rubber
Screw-On Feet - Base Diameter - 15.9 mm | 0.626 in ; Base Height - 7.1 mm | 0.28 in ; LDPE

60470

Price Range
$0.452 - $0.1183

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 17.5 mm | 0.689 in ; Base Height - 9.5 mm | 0.374 in ; TPR

15140

Price Range
$0.3987 - $0.2164

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 55.0 mm | 2.165 in ; Base Height - 19.0 mm | 0.748 in ; LDPE

49099

Price Range
$1.3123 - $0.7123

Stock Levels
20 In stock
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Screw-On Feet - Base Diameter - 22.2 mm | 0.874 in ; Base Height - 25.4 mm | 1 in ; TPR

15126

Price Range
$0.9293 - $0.5044

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 19.8 mm | 0.78 in ; Base Height - 11.5 mm | 0.453 in ; TPR

15125

Price Range
$0.6696 - $0.3634

Stock Levels
7 In stock
Attributes
  • Base Full Material
    Thermoplastic Rubber
  • Base Material
    TPR
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    TPE/TPV
Screw-On Feet - Base Diameter - 45.0 mm | 1.772 in ; Base Height - 16.0 mm | 0.63 in ; LDPE

49098

Price Range
$1.2347 - $0.6702

Stock Levels
Request the lead time here
Attributes
  • Base Full Material
    Low Density Polyethylene
  • Base Material
    LDPE
  • Base Shape
    Round
  • Colour
    Black
  • Full Material
    Low Density Polyethylene