Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $5.7613 - $6.3837 | Request the lead time here |
|
Black
|
PU
|
|
|
45.7 mm
45.7 mm
|
|
||
| $0.5203 - $0.5766 | Request the lead time here |
|
Black
|
PU
|
|
|
16.0 mm
16.0 mm
|
|
||
| $0.1153 - $0.2124 | Request the lead time here |
Cylindrical
|
Black
|
PU;Rubber
|
200
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.4524 - $0.5013 | Request the lead time here |
|
Clear
|
PU
|
|
|
16.0 mm
16.0 mm
|
|
||
| $0.1064 - $0.1958 | Request the lead time here |
Cylindrical
|
Black
|
PU;Rubber
|
200
|
0.059 in
1.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.8244 - $0.9134 | Request the lead time here |
|
Black
|
PU
|
|
|
17.6 mm
17.6 mm
|
|
||
| $0.2443 - $0.2707 | Request the lead time here |
|
Black
|
PU
|
|
|
11.1 mm
11.1 mm
|
|
||
| $0.2103 - $0.233 | 20 In stock |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| $0.3065 - $0.3397 | Request the lead time here |
|
Black
|
PU
|
|
|
9.6 mm
9.6 mm
|
|
||
| $0.8044 - $0.8913 | Request the lead time here |
|
Black
|
PU
|
|
|
22.4 mm
22.4 mm
|
|
||
| $0.1869 - $0.2071 | Request the lead time here |
|
Black
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| $0.5646 - $0.6256 | Request the lead time here |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| $0.1928 - $0.2137 | Request the lead time here |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| $0.9124 - $1.011 | Request the lead time here |
|
Black
|
PU
|
|
|
19.8 mm
19.8 mm
|
|
||
| $0.1693 - $0.1875 | Request the lead time here |
|
Black
|
PU
|
|
|
9.6 mm
9.6 mm
|
|
||
| $0.16 - $0.2948 | Request the lead time here |
Cylindrical
|
Clear
|
PU;Rubber
|
200
|
0.138 in
3.5 mm
|
12.7 mm
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.2551 - $0.2827 | Request the lead time here |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| $0.6351 - $0.7038 | Request the lead time here |
|
Black
|
PU
|
|
|
19.8 mm
19.8 mm
|
|
||
| $1.386 - $1.5357 | Request the lead time here |
|
Black
|
PU
|
|
|
31.5 mm
31.5 mm
|
|
||
| $0.1447 - $0.1603 | Request the lead time here |
|
Clear
|
PU
|
|
|
7.9 mm
7.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue