Menu Search

Shaft Collar One Piece Semi-Split

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Collar Height Screw Size Bore Diameter Outside Diameter View
$17.2991 - $19.168 Request the lead time here
13.0 mm
M5
15.0 mm
36.0 mm
$24.8419 - $27.5256 Request the lead time here
15.0 mm
M5
22.0 mm
48.0 mm
$14.9614 - $16.5777 Request the lead time here
11.0 mm
M4
14.0 mm
32.0 mm
$25.2941 - $28.0267 Request the lead time here
15.0 mm
M5
20.0 mm
42.0 mm
$11.9223 - $13.2104 Request the lead time here
9.0 mm
M3
8.0 mm
22.0 mm
$23.2993 - $25.8164 Request the lead time here
15.0 mm
M5
25.0 mm
48.0 mm
$31.8709 - $35.314 Request the lead time here
15.0 mm
M6
40.0 mm
65.0 mm
$17.5825 - $19.482 Request the lead time here
11.0 mm
M4
12.0 mm
30.0 mm
$11.6885 - $12.9513 Request the lead time here
9.0 mm
M3
6.0 mm
20.0 mm
$13.5214 - $14.9823 Request the lead time here
11.0 mm
M4
10.0 mm
26.0 mm
$27.2735 - $30.2199 Request the lead time here
15.0 mm
M6
30.0 mm
55.0 mm
$17.1433 - $18.9953 Request the lead time here
13.0 mm
M5
16.0 mm
36.0 mm
$28.1306 - $31.1696 Request the lead time here
15.0 mm
M6
28.0 mm
55.0 mm
$29.4553 - $32.6375 Request the lead time here
15.0 mm
M6
35.0 mm
60.0 mm
$21.2732 - $23.5715 Request the lead time here
15.0 mm
M5
18.0 mm
42.0 mm
$31.0916 - $34.4507 Request the lead time here
15.0 mm
M6
32.0 mm
60.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 15.0 mm | 0.591 in ; Outside Diameter 36.0 mm | 1.417 in

1337581

Price Range
$19.168 - $17.2991

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    15.0 mm
  • Outside Diameter
    36.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    13.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 22.0 mm | 0.866 in ; Outside Diameter 48.0 mm | 1.89 in

1337585

Price Range
$27.5256 - $24.8419

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    22.0 mm
  • Outside Diameter
    48.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 14.0 mm | 0.551 in ; Outside Diameter 32.0 mm | 1.26 in

1337580

Price Range
$16.5777 - $14.9614

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    11.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 20.0 mm | 0.787 in ; Outside Diameter 42.0 mm | 1.654 in

1337584

Price Range
$28.0267 - $25.2941

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Outside Diameter
    42.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 8.0 mm | 0.315 in ; Outside Diameter 22.0 mm | 0.866 in

1337577

Price Range
$13.2104 - $11.9223

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    22.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    9.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 25.0 mm | 0.984 in ; Outside Diameter 48.0 mm | 1.89 in

1337586

Price Range
$25.8164 - $23.2993

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Outside Diameter
    48.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 40.0 mm | 1.575 in ; Outside Diameter 65.0 mm | 2.559 in

1337591

Price Range
$35.314 - $31.8709

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Outside Diameter
    65.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 12.0 mm | 0.472 in ; Outside Diameter 30.0 mm | 1.181 in

1337579

Price Range
$19.482 - $17.5825

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    11.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 6.0 mm | 0.236 in ; Outside Diameter 20.0 mm | 0.787 in

1337576

Price Range
$12.9513 - $11.6885

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    9.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 10.0 mm | 0.394 in ; Outside Diameter 26.0 mm | 1.024 in

1337578

Price Range
$14.9823 - $13.5214

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Outside Diameter
    26.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    11.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 30.0 mm | 1.181 in ; Outside Diameter 55.0 mm | 2.165 in

1337588

Price Range
$30.2199 - $27.2735

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Outside Diameter
    55.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 16.0 mm | 0.63 in ; Outside Diameter 36.0 mm | 1.417 in

1337582

Price Range
$18.9953 - $17.1433

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Outside Diameter
    36.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    13.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 28.0 mm | 1.102 in ; Outside Diameter 55.0 mm | 2.165 in

1337587

Price Range
$31.1696 - $28.1306

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    28.0 mm
  • Outside Diameter
    55.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 35.0 mm | 1.378 in ; Outside Diameter 60.0 mm | 2.362 in

1337590

Price Range
$32.6375 - $29.4553

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Outside Diameter
    60.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 18.0 mm | 0.709 in ; Outside Diameter 42.0 mm | 1.654 in

1337583

Price Range
$23.5715 - $21.2732

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    18.0 mm
  • Outside Diameter
    42.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
Shaft Collar - Semi-Split ; Bore Diameter 32.0 mm | 1.26 in ; Outside Diameter 60.0 mm | 2.362 in

1337589

Price Range
$34.4507 - $31.0916

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    60.0 mm
  • Material
    Steel
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm