A Shaft Collar, sometimes called a Shaft Clamp or a Collar Clamp, is a simple but vital machine component. Collar Clamps are most commonly used in power transmission applications, such as in motors and for gearboxes. Shaft Collars can also be used as mechanical stops, locating components and as bearing faces. Shaft Clamps have a simple but effective design, which makes them easy to install.
Our Threaded Shaft Collar with Set Screw range is made of Steel with a black appearance. The holding power of a Set Screw Collar is provided by the impingement of the screw into the shaft.
Our range has three types to choose from; Type 1 is a Full Set Collar with a grub screw DIN 553, Type 2 is a Semi-Split Collar and Type 3 is a Split Collar - both with a head screw DIN 912.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Collar Height | Screw Size | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $21.1954 - $23.4851 | Request the lead time here |
0.354 in
9.0 mm
|
M3
|
0.315 in
8.0 mm
|
0.866 in
22.0 mm
|
||
| $25.4812 - $28.234 | Request the lead time here |
0.433 in
11.0 mm
|
M4
|
0.551 in
14.0 mm
|
1.26 in
32.0 mm
|
||
| $24.3123 - $26.9389 | Request the lead time here |
0.433 in
11.0 mm
|
M4
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
||
| $39.1958 - $43.4302 | Request the lead time here |
0.591 in
15.0 mm
|
M6
|
1.102 in
28.0 mm
|
2.165 in
55.0 mm
|
||
| $42.5466 - $47.143 | Request the lead time here |
0.591 in
15.0 mm
|
M6
|
1.26 in
32.0 mm
|
2.362 in
60.0 mm
|
||
| $43.3393 - $48.0214 | Request the lead time here |
0.591 in
15.0 mm
|
M6
|
1.378 in
35.0 mm
|
2.362 in
60.0 mm
|
||
| $22.8317 - $25.2983 | Request the lead time here |
0.433 in
11.0 mm
|
M4
|
0.394 in
10.0 mm
|
1.024 in
26.0 mm
|
||
| $35.2216 - $39.0268 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
0.866 in
22.0 mm
|
1.89 in
48.0 mm
|
||
| $43.7154 - $48.4381 | Request the lead time here |
0.591 in
15.0 mm
|
M6
|
1.575 in
40.0 mm
|
2.559 in
65.0 mm
|
||
| $31.793 - $35.2278 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
0.709 in
18.0 mm
|
1.654 in
42.0 mm
|
||
| $40.4074 - $44.7728 | Request the lead time here |
0.591 in
15.0 mm
|
M6
|
1.181 in
30.0 mm
|
2.165 in
55.0 mm
|
||
| $20.7277 - $22.9671 | Request the lead time here |
0.354 in
9.0 mm
|
M3
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| $27.663 - $30.6516 | Request the lead time here |
0.512 in
13.0 mm
|
M5
|
0.591 in
15.0 mm
|
1.417 in
36.0 mm
|
||
| $27.5072 - $30.4789 | Request the lead time here |
0.512 in
13.0 mm
|
M5
|
0.63 in
16.0 mm
|
1.417 in
36.0 mm
|
||
| $31.3255 - $34.7096 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
0.787 in
20.0 mm
|
1.654 in
42.0 mm
|
||
| $34.2087 - $37.9043 | Request the lead time here |
0.591 in
15.0 mm
|
M5
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue