Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$4,017.241 - $4,451.2365 Request the lead time here
5400.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$2,160.5416 - $2,393.9519 Request the lead time here
240.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$3,803.4116 - $4,214.3065 Request the lead time here
4400.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$4,460.6225 - $4,942.5181 Request the lead time here
5200.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$2,268.5569 - $2,513.6364 Request the lead time here
2100.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
$2,862.7196 - $3,171.9884 Request the lead time here
2700.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
$1,205.7776 - $1,336.0417 Request the lead time here
900.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$5,148.0997 - $5,704.2657 Request the lead time here
3900.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$7,436.939 - $8,240.3756 Request the lead time here
5700.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$7,806.3082 - $8,649.649 Request the lead time here
3000.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
$1,796.1669 - $1,990.2126 Request the lead time here
2000.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$2,817.6739 - $3,122.0763 Request the lead time here
3200.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$4,296.3198 - $4,760.4652 Request the lead time here
5000.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$4,789.1494 - $5,306.5368 Request the lead time here
5600.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$4,573.7405 - $5,067.8566 Request the lead time here
1200.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
$15,641.7906 - $17,331.624 Request the lead time here
4200.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
$1,583.3578 - $1,754.4131 Request the lead time here
600.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
$11,609.9845 - $12,864.2487 Request the lead time here
4500.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
$1,451.367 - $1,608.1628 Request the lead time here
1080.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,011.6016 - $1,120.8882 Request the lead time here
1350.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
  • of 25
Shaft Support Rail - 25.0; M8x30; 5400.0; Steel

20269173

Price Range
$4,451.2365 - $4,017.241

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    5400.0
Shaft Support Rail - 30.0; M10x35; 240.0; Steel

20269319

Price Range
$2,393.9519 - $2,160.5416

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    240.0
Shaft Support Rail - 30.0; M10x35; 4400.0; Steel

20269418

Price Range
$4,214.3065 - $3,803.4116

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    4400.0
Shaft Support Rail - 30.0; M10x35; 5200.0; Steel

20269456

Price Range
$4,942.5181 - $4,460.6225

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    5200.0
Shaft Support Rail - 40.0; M10x40; 2100.0; Steel

20269555

Price Range
$2,513.6364 - $2,268.5569

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    2100.0
Shaft Support Rail - 40.0; M10x40; 2700.0; Steel

20269579

Price Range
$3,171.9884 - $2,862.7196

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    2700.0
Shaft Support Rail - 50.0; M12x45; 900.0; Steel

20269708

Price Range
$1,336.0417 - $1,205.7776

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    900.0
Shaft Support Rail - 50.0; M12x45; 3900.0; Steel

20269807

Price Range
$5,704.2657 - $5,148.0997

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    3900.0
Shaft Support Rail - 50.0; M12x45; 5700.0; Steel

20269869

Price Range
$8,240.3756 - $7,436.939

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    5700.0
Shaft Support Rail - 60.0; M14x50; 3000.0; Steel

20269968

Price Range
$8,649.649 - $7,806.3082

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    3000.0
Shaft Support Rail - 30.0; M10x35; 2000.0; Steel

20269296

Price Range
$1,990.2126 - $1,796.1669

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    2000.0
Shaft Support Rail - 30.0; M10x35; 3200.0; Steel

20269357

Price Range
$3,122.0763 - $2,817.6739

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    3200.0
Shaft Support Rail - 30.0; M10x35; 5000.0; Steel

20269449

Price Range
$4,760.4652 - $4,296.3198

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    5000.0
Shaft Support Rail - 30.0; M10x35; 5600.0; Steel

20269470

Price Range
$5,306.5368 - $4,789.1494

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    5600.0
Shaft Support Rail - 80.0; M16x60; 1200.0; Steel

20270094

Price Range
$5,067.8566 - $4,573.7405

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    1200.0
Shaft Support Rail - 80.0; M16x60; 4200.0; Steel

20270193

Price Range
$17,331.624 - $15,641.7906

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    4200.0
Shaft Support Rail - 60.0; M14x50; 600.0; Steel

20269883

Price Range
$1,754.4131 - $1,583.3578

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    600.0
Shaft Support Rail - 60.0; M14x50; 4500.0; Steel

20270018

Price Range
$12,864.2487 - $11,609.9845

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    4500.0
Shaft Support Rail - 12.0; M4x20; 1080.0; Stainless Steel

20270360

Price Range
$1,608.1628 - $1,451.367

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1080.0
Shaft Support Rail - 16.0; M5x20; 1350.0; Steel

20270261

Price Range
$1,120.8882 - $1,011.6016

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1350.0