Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$5,529.6123 - $6,126.9943 Request the lead time here
4200.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
Request the lead time here
600.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$7,045.8193 - $7,807.002 Request the lead time here
2700.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
$15,413.7727 - $17,078.9725 Request the lead time here
600.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
$3,373.8469 - $3,738.3344 Request the lead time here
900.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
$17,847.9418 - $19,776.1128 Request the lead time here
480.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
$339.5327 - $376.2136 Request the lead time here
240.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,215.2899 - $1,346.5815 Request the lead time here
960.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,641.1074 - $2,926.4348 Request the lead time here
2040.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,506.7233 - $3,885.566 Request the lead time here
2760.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,949.0498 - $5,483.7116 Request the lead time here
3960.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$6,103.0209 - $6,762.3501 Request the lead time here
4920.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$7,256.9135 - $8,040.9014 Request the lead time here
5880.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,608.5945 - $1,782.3761 Request the lead time here
1500.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,045.2938 - $2,266.2535 Request the lead time here
1950.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$3,536.2821 - $3,918.3181 Request the lead time here
3450.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$4,845.9871 - $5,369.5149 Request the lead time here
480.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$5,573.7146 - $6,175.861 Request the lead time here
5550.0
Stainless Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,079.9624 - $2,304.6675 Request the lead time here
1650.0
Stainless Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$2,430.1867 - $2,692.7276 Request the lead time here
1950.0
Stainless Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
  • of 25
Shaft Support Rail - 50.0; M12x45; 4200.0; Steel

20269814

Price Range
$6,126.9943 - $5,529.6123

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    4200.0
Shaft Support Rail - 50.0; M12x45; 600.0; Steel

20269876


Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    600.0
Shaft Support Rail - 60.0; M14x50; 2700.0; Steel

20269951

Price Range
$7,807.002 - $7,045.8193

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    2700.0
Shaft Support Rail - 60.0; M14x50; 600.0; Steel

20270063

Price Range
$17,078.9725 - $15,413.7727

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    600.0
Shaft Support Rail - 80.0; M16x60; 900.0; Steel

20270087

Price Range
$3,738.3344 - $3,373.8469

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    900.0
Shaft Support Rail - 80.0; M16x60; 480.0; Steel

20270216

Price Range
$19,776.1128 - $17,847.9418

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    480.0
Shaft Support Rail - 12.0; M4x20; 240.0; Stainless Steel

20270292

Price Range
$376.2136 - $339.5327

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    240.0
Shaft Support Rail - 12.0; M4x20; 960.0; Stainless Steel

20270353

Price Range
$1,346.5815 - $1,215.2899

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    960.0
Shaft Support Rail - 12.0; M4x20; 2040.0; Stainless Steel

20270445

Price Range
$2,926.4348 - $2,641.1074

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2040.0
Shaft Support Rail - 12.0; M4x20; 2760.0; Stainless Steel

20270506

Price Range
$3,885.566 - $3,506.7233

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2760.0
Shaft Support Rail - 12.0; M4x20; 3960.0; Stainless Steel

20270605

Price Range
$5,483.7116 - $4,949.0498

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    3960.0
Shaft Support Rail - 12.0; M4x20; 4920.0; Stainless Steel

20270681

Price Range
$6,762.3501 - $6,103.0209

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4920.0
Shaft Support Rail - 12.0; M4x20; 5880.0; Stainless Steel

20270766

Price Range
$8,040.9014 - $7,256.9135

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5880.0
Shaft Support Rail - 16.0; M5x20; 1500.0; Stainless Steel

20270865

Price Range
$1,782.3761 - $1,608.5945

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1500.0
Shaft Support Rail - 16.0; M5x20; 1950.0; Stainless Steel

20270896

Price Range
$2,266.2535 - $2,045.2938

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1950.0
Shaft Support Rail - 16.0; M5x20; 3450.0; Stainless Steel

20270995

Price Range
$3,918.3181 - $3,536.2821

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3450.0
Shaft Support Rail - 16.0; M5x20; 480.0; Stainless Steel

20271084

Price Range
$5,369.5149 - $4,845.9871

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    480.0
Shaft Support Rail - 16.0; M5x20; 5550.0; Stainless Steel

20271138

Price Range
$6,175.861 - $5,573.7146

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    5550.0
Shaft Support Rail - 20.0; M6x25; 1650.0; Stainless Steel

20271268

Price Range
$2,304.6675 - $2,079.9624

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1650.0
Shaft Support Rail - 20.0; M6x25; 1950.0; Stainless Steel

20271282

Price Range
$2,692.7276 - $2,430.1867

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    1950.0