Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$1,807.6444 - $2,002.9301 Request the lead time here
900.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$7,756.5039 - $8,594.4642 Request the lead time here
3900.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$10,667.2564 - $11,819.6747 Request the lead time here
5400.0
Stainless Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$156.5986 - $173.5164 Request the lead time here
600.0
Aluminium
Support Rail
11.0
6.6
20.0
150.0
$204.7888 - $226.9128 Request the lead time here
600.0
Aluminium
Support Rail
17.0
9.0
30.0
200.0
$715.9354 - $793.2802 Request the lead time here
800.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$2,981.9766 - $3,304.1292 Request the lead time here
3400.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$3,146.2794 - $3,486.1821 Request the lead time here
360.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$5,117.7549 - $5,670.6425 Request the lead time here
600.0
Steel
Shaft & Rail
M10x35
9.0
30.0
200.0
$4,926.4876 - $5,458.7121 Request the lead time here
3000.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
$5,239.2917 - $5,805.3094 Request the lead time here
5100.0
Steel
Shaft & Rail
M10x40
9.0
40.0
300.0
$2,060.6235 - $2,283.2393 Request the lead time here
1500.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$4,385.232 - $4,858.9828 Request the lead time here
3300.0
Steel
Shaft & Rail
M12x45
11.0
50.0
300.0
$3,204.4573 - $3,550.6453 Request the lead time here
1200.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
$8,567.021 - $9,492.5441 Request the lead time here
3300.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
$12,370.6973 - $13,707.1438 Request the lead time here
480.0
Steel
Shaft & Rail
M14x50
11.0
60.0
300.0
$11,229.488 - $12,442.646 Request the lead time here
3000.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
$14,538.715 - $16,109.3794 Request the lead time here
3900.0
Steel
Shaft & Rail
M16x60
13.5
80.0
300.0
$3,368.206 - $3,732.0842 Request the lead time here
4000.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$1,595.6232 - $1,768.0035 Request the lead time here
1200.0
Stainless Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
  • of 25
Shaft Support Rail - 50.0; M12x45; 900.0; Stainless Steel

20272340

Price Range
$2,002.9301 - $1,807.6444

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    900.0
Shaft Support Rail - 50.0; M12x45; 3900.0; Stainless Steel

20272449

Price Range
$8,594.4642 - $7,756.5039

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    3900.0
Shaft Support Rail - 50.0; M12x45; 5400.0; Stainless Steel

20272494

Price Range
$11,819.6747 - $10,667.2564

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    5400.0
Shaft Support Rail - 20.0; 11.0; 600.0; Aluminium

20272616

Price Range
$173.5164 - $156.5986

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    11.0
  • l1
    600.0
Shaft Support Rail - 30.0; 17.0; 600.0; Aluminium

20272630

Price Range
$226.9128 - $204.7888

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Support Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    17.0
  • l1
    600.0
Shaft Support Rail - 30.0; M10x35; 800.0; Steel

20269234

Price Range
$793.2802 - $715.9354

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    800.0
Shaft Support Rail - 30.0; M10x35; 3400.0; Steel

20269364

Price Range
$3,304.1292 - $2,981.9766

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    3400.0
Shaft Support Rail - 30.0; M10x35; 360.0; Steel

20269371

Price Range
$3,486.1821 - $3,146.2794

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    360.0
Shaft Support Rail - 30.0; M10x35; 600.0; Steel

20269494

Price Range
$5,670.6425 - $5,117.7549

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    30.0
  • d2
    9.0
  • d3
    M10x35
  • l1
    600.0
Shaft Support Rail - 40.0; M10x40; 3000.0; Steel

20269586

Price Range
$5,458.7121 - $4,926.4876

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    3000.0
Shaft Support Rail - 40.0; M10x40; 5100.0; Steel

20269654

Price Range
$5,805.3094 - $5,239.2917

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    40.0
  • d2
    9.0
  • d3
    M10x40
  • l1
    5100.0
Shaft Support Rail - 50.0; M12x45; 1500.0; Steel

20269722

Price Range
$2,283.2393 - $2,060.6235

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    1500.0
Shaft Support Rail - 50.0; M12x45; 3300.0; Steel

20269784

Price Range
$4,858.9828 - $4,385.232

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    50.0
  • d2
    11.0
  • d3
    M12x45
  • l1
    3300.0
Shaft Support Rail - 60.0; M14x50; 1200.0; Steel

20269906

Price Range
$3,550.6453 - $3,204.4573

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    1200.0
Shaft Support Rail - 60.0; M14x50; 3300.0; Steel

20269975

Price Range
$9,492.5441 - $8,567.021

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    3300.0
Shaft Support Rail - 60.0; M14x50; 480.0; Steel

20270025

Price Range
$13,707.1438 - $12,370.6973

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    60.0
  • d2
    11.0
  • d3
    M14x50
  • l1
    480.0
Shaft Support Rail - 80.0; M16x60; 3000.0; Steel

20270155

Price Range
$12,442.646 - $11,229.488

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    3000.0
Shaft Support Rail - 80.0; M16x60; 3900.0; Steel

20270186

Price Range
$16,109.3794 - $14,538.715

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    80.0
  • d2
    13.5
  • d3
    M16x60
  • l1
    3900.0
Shaft Support Rail - 20.0; M6x25; 4000.0; Steel

20270278

Price Range
$3,732.0842 - $3,368.206

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    4000.0
Shaft Support Rail - 12.0; M4x20; 1200.0; Stainless Steel

20270377

Price Range
$1,768.0035 - $1,595.6232

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1200.0