Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.
The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Minimum Overall Diameter | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.2747 - $0.3044 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.083 - $0.092 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| P27A | $0.1123 - $0.1244 | Request the lead time here |
Blue
|
LDPE
|
|
|
|
| $0.1285 - $0.1424 | 4000 In stock |
Blue
|
LDPE
|
|
|
||
| $0.1521 - $0.1685 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.0861 - $0.0953 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.2258 - $0.2502 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.1326 - $0.1469 | 3000 In stock |
Blue
|
LDPE
|
|
|
||
| $0.5046 - $0.5592 | Request the lead time here |
Blue
|
LDPE
|
|
|
||
| $0.0832 - $0.0923 | 996 In stock |
Blue
|
LDPE
|
|
|
||
| $0.2333 - $0.4297 | Request the lead time here |
Black
|
TPR
|
|
|
||
| $0.1737 - $0.32 | 12415 In stock |
Black
|
TPR
|
|
|
||
| Request the lead time here |
Red
|
LDPE
|
0.689 in
17.5 mm
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
0.642 in
16.3 mm
|
0.728 in
18.5 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
0.803 in
20.4 mm
|
0.909 in
23.1 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
0.299 in
7.6 mm
|
0.362 in
9.2 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
0.579 in
14.7 mm
|
0.665 in
16.9 mm
|
|||
| Request the lead time here |
Red
|
LDPE
|
0.236 in
6.0 mm
|
0.303 in
7.7 mm
|
|||
| $0.2317 - $0.4268 | Request the lead time here |
Black
|
TPR
|
|
|
||
| $0.2026 - $0.3733 | Request the lead time here |
Black
|
TPR