Menu Search

Side Pull Plugs

In stock

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
$0.2747 - $0.3044 Request the lead time here
Blue
LDPE
$0.083 - $0.092 Request the lead time here
Blue
LDPE
P27A $0.1123 - $0.1244 Request the lead time here
Blue
LDPE
$0.1285 - $0.1424 4000 In stock
Blue
LDPE
$0.1521 - $0.1685 Request the lead time here
Blue
LDPE
$0.0861 - $0.0953 Request the lead time here
Blue
LDPE
$0.2258 - $0.2502 Request the lead time here
Blue
LDPE
$0.1326 - $0.1469 3000 In stock
Blue
LDPE
$0.5046 - $0.5592 Request the lead time here
Blue
LDPE
$0.0832 - $0.0923 996 In stock
Blue
LDPE
$0.2333 - $0.4297 Request the lead time here
Black
TPR
$0.1737 - $0.32 12415 In stock
Black
TPR
Request the lead time here
Red
LDPE
17.5 mm
20.0 mm
Request the lead time here
Red
LDPE
16.3 mm
18.5 mm
Request the lead time here
Red
LDPE
20.4 mm
23.1 mm
Request the lead time here
Red
LDPE
7.6 mm
9.2 mm
Request the lead time here
Red
LDPE
14.7 mm
16.9 mm
Request the lead time here
Red
LDPE
6.0 mm
7.7 mm
$0.2317 - $0.4268 Request the lead time here
Black
TPR
$0.2026 - $0.3733 Request the lead time here
Black
TPR
  • of 2
Side Pull Tab Plug - 0.500 in ; LDPE ; Blue

P68A

Price Range
$0.3044 - $0.2747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.375 in ; LDPE ; Blue

P7A

Price Range
$0.092 - $0.083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.620 in ; LDPE ; Blue

P27A

Price Range
$0.1244 - $0.1123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.650 in ; LDPE ; Blue

P26A

Price Range
$0.1424 - $0.1285

Stock Levels
4000 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P53A

Price Range
$0.1685 - $0.1521

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.375 in ; LDPE ; Blue

P8A

Price Range
$0.0953 - $0.0861

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.750 in ; LDPE ; Blue

P55A

Price Range
$0.2502 - $0.2258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P24A

Price Range
$0.1469 - $0.1326

Stock Levels
3000 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.840 in ; LDPE ; Blue

P46A

Price Range
$0.5592 - $0.5046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Tab Plug - 0.625 in ; LDPE ; Blue

P23A

Price Range
$0.0923 - $0.0832

Stock Levels
996 In stock
Attributes
  • Colour
    Blue
  • Full Material
    Low Density Polyethylene
Side Pull Plug - ; TPR; Black

464860

Price Range
$0.4297 - $0.2333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Side Pull Plug - ; TPR; Black

464857

Price Range
$0.32 - $0.1737

Stock Levels
12415 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Side Pull Tab Plug - Overall Diameter 23.9 mm | 0.941 in ; Overall Height 14.2 mm | 0.559 in

L-9


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    14.2 mm
  • Minimum Overall Diameter
    17.5 mm
Side Pull Tab Plug - Overall Diameter 22.3 mm | 0.878 in ; Overall Height 12.7 mm | 0.5 in

L-8


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    12.7 mm
  • Minimum Overall Diameter
    16.3 mm
Side Pull Tab Plug - Overall Diameter 25.4 mm | 1 in ; Overall Height 15.7 mm | 0.618 in

L-11


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    15.7 mm
  • Minimum Overall Diameter
    20.4 mm
Side Pull Tab Plug - Overall Diameter 12.7 mm | 0.5 in ; Overall Height 9.6 mm | 0.378 in

L-2


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    9.6 mm
  • Minimum Overall Diameter
    7.6 mm
Side Pull Tab Plug - Overall Diameter 20.6 mm | 0.811 in ; Overall Height 12.7 mm | 0.5 in

L-7


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    12.7 mm
  • Minimum Overall Diameter
    14.7 mm
Side Pull Tab Plug - Overall Diameter 11.1 mm | 0.437 in ; Overall Height 9.6 mm | 0.378 in

L-1


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    9.6 mm
  • Minimum Overall Diameter
    6.0 mm
Side Pull Plug - ; TPR; Black

464859

Price Range
$0.4268 - $0.2317

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
Side Pull Plug - ; TPR; Black

464858

Price Range
$0.3733 - $0.2026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber