Also known as Assembly Clips, these two part fasteners have teeth that grip together for quick fastening. Leaves smooth appearance on both sides. Each pack includes the male and femal versions. Available in black and white. Nylon 6/6
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Type | Compatible Hole Diameter | Colour | Panel Thickness | View | |
---|---|---|---|---|---|---|---|
$0.0946 - $0.0997 | 7 In stock |
Cap Head
|
0.236 in
6.0 mm
|
Black
|
0.126 in
3.2 mm
|
||
$0.0768 - $0.0889 | Request the lead time here |
Cap Head
|
0.236 in
6.0 mm
|
White
|
0.205 in
5.2 mm
|
||
$0.0952 - $0.1001 | 22 In stock |
Cap Head
|
0.236 in
6.0 mm
|
White
|
0.126 in
3.2 mm
|
||
$0.0956 - $0.1007 | 24 In stock |
Cap Head
|
0.236 in
6.0 mm
|
Black
|
0.087 in
2.2 mm
|
||
$0.1228 - $0.1293 | 16 In stock |
Cap Head
|
0.236 in
6.0 mm
|
Black
|
0.165 in
4.2 mm
|
||
$0.091 - $0.1053 | Request the lead time here |
Cap Head
|
0.236 in
6.0 mm
|
White
|
0.087 in
2.2 mm
|
||
$0.0646 - $0.0679 | 23 In stock |
Cap Head
|
0.236 in
6.0 mm
|
Black
|
0.205 in
5.2 mm
|
||
$0.0996 - $0.1048 | 26 In stock |
Cap Head
|
0.236 in
6.0 mm
|
White
|
0.165 in
4.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue