Menu Search

Socket Screw Cover Caps

In stock

These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.

Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.

  • Material: Silicone
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Compatible Screw Sizes (All) Overall Height View
$0.1933 - $0.2035 81 In stock
Black
Silicone
1/4. M5
7.5 mm
$0.0913 - $0.0962 6 In stock
Black
Silicone
8. M4
6.5 mm
$0.117 - $0.123 75 In stock
Black
Silicone
5/16. M6
8.5 mm
Screw Cover Cap - 1/4M5 ; 7.5 mm; Silicone; Black

SC1-M5

Price Range
$0.2035 - $0.1933

Stock Levels
81 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Compatible Screw Sizes (All)
    1/4. M5
  • Overall Height
    7.5 mm
Screw Cover Cap - 8M4 ; 6.5 mm; Silicone; Black

1339687

Price Range
$0.0962 - $0.0913

Stock Levels
6 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Compatible Screw Sizes (All)
    8. M4
  • Overall Height
    6.5 mm
Screw Cover Cap - 5/16M6 ; 8.5 mm; Silicone; Black

1339685

Price Range
$0.123 - $0.117

Stock Levels
75 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Compatible Screw Sizes (All)
    5/16. M6
  • Overall Height
    8.5 mm