Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Size | Flange Outside Diameter | Minimum Panel Thickness | Insert Height | Insert Diameter | Maximum Panel Thickness | Flange Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.022 - $0.0407 | Request the lead time here |
0.157 in
4.0 mm
|
0.276 in
7.0 mm
|
0.059 in
1.5 mm
|
0.083 in
2.1 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
||
| $0.0241 - $0.0444 | Request the lead time here |
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
0.059 in
1.5 mm
|
0.083 in
2.1 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
||
| $0.1715 - $0.1901 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
0.083 in
2.1 mm
|
0.083 in
2.1 mm
|
0.394 in
10.0 mm
|
0.083 in
2.1 mm
|
0.031 in
0.8 mm