Menu Search

Spring Clips - Snap In, Hinged, Plastic

In production

These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Fitting Style Material View
$0.3134 - $0.3473 Request the lead time here
Blind Hole Mount
Nylon
$0.2871 - $0.3181 Request the lead time here
Arrowhead Mount
Nylon
Spring Clip - Natural ; UL94 V-2 ; Nylon ; 7.9 mm | 0.311 in ; Style 2

HFCC-BH-8-01

Price Range
$0.3473 - $0.3134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Blind Hole Mount
  • Material
    Nylon
  • Base Length
    29.8 mm
  • Compatible Hole Diameter
    7.9 mm
Spring Clip - Natural ; UL94 V-2 ; Nylon ; 4.7 mm | 0.185 in ; Style 1

HFCC-A-8-01

Price Range
$0.3181 - $0.2871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Arrowhead Mount
  • Material
    Nylon
  • Base Length
    28.6 mm
  • Compatible Hole Diameter
    4.7 mm