Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Holes | Mounting Method | Open/Closed | View | |
|---|---|---|---|---|---|---|---|---|
| $9.8303 - $10.3476 | Request the lead time here |
0.031 in
0.8 mm
|
2.953 in
75.0 mm
|
|
|
|
||
| $13.6491 - $14.3675 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Screw
|
Closed
|
||
| $16.0305 - $16.8742 | 12 In stock |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
|
|
|
||
| $17.4414 - $18.3594 | Request the lead time here |
0.039 in
1.0 mm
|
2.362 in
60.0 mm
|
|
|
|
||
| $13.6491 - $14.3675 | Request the lead time here |
0.031 in
0.8 mm
|
2.953 in
75.0 mm
|
4
|
Screw
|
Open
|
||
| $8.1895 - $8.6204 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Screw
|
Open
|
||
| $16.0864 - $16.933 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
4
|
Screw
|
Closed
|
||
| $14.0557 - $14.7955 | Request the lead time here |
0.039 in
1.0 mm
|
2.362 in
60.0 mm
|
2
|
Screw
|
Closed
|
||
| $21.4515 - $23.7689 | 24 In stock |
|
3.15 in
80.0 mm
|
|
|
|
||
| $47.3521 - $52.4677 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $114.5141 - $126.8855 | Request the lead time here |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
||
| $59.7464 - $66.2011 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
Screw
|
|
||
| $66.8216 - $74.0406 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $148.8944 - $164.98 | Request the lead time here |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
||
| $47.4599 - $52.5871 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| $42.1959 - $46.7545 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
0
|
Weld
|
Closed
|
||
| $27.2719 - $30.2181 | Request the lead time here |
0.059 in
1.5 mm
|
4.724 in
120.0 mm
|
4
|
Through Hole
|
Closed
|
||
| $80.9273 - $89.6702 | Request the lead time here |
0.059 in
1.5 mm
|
9.449 in
240.0 mm
|
8
|
Through Hole
|
Open
|
||
| $33.6638 - $37.3006 | Request the lead time here |
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
|
|
|
||
| $64.6126 - $71.5929 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm