Menu Search

Spring Washers

In production

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Thickness View
$7.3116 - $8.1015 Request the lead time here
9.7 mm
28.6 mm
2.0 mm
$5.5754 - $6.1778 Request the lead time here
16.0 mm
31.8 mm
1.3 mm
$4.251 - $4.7102 Request the lead time here
6.5 mm
12.7 mm
0.6 mm
$4.6212 - $5.1204 Request the lead time here
8.1 mm
15.9 mm
0.8 mm
$7.835 - $8.6814 Request the lead time here
12.8 mm
25.4 mm
1.3 mm
$5.9552 - $6.5985 Request the lead time here
19.2 mm
38.1 mm
1.1 mm
$4.7648 - $5.2795 Request the lead time here
8.1 mm
15.9 mm
0.6 mm
$5.1861 - $5.7463 Request the lead time here
9.7 mm
19.1 mm
1.0 mm
$9.8329 - $10.8952 Request the lead time here
17.6 mm
34.9 mm
1.1 mm
$4.3531 - $4.8234 Request the lead time here
5.6 mm
11.1 mm
0.4 mm
$4.3882 - $4.8623 Request the lead time here
4.8 mm
14.3 mm
0.7 mm
$4.8032 - $5.3221 Request the lead time here
11.2 mm
22.2 mm
0.8 mm
$4.934 - $5.467 Request the lead time here
8.1 mm
23.8 mm
1.1 mm
$5.9488 - $6.5914 Request the lead time here
16.0 mm
31.8 mm
1.6 mm
$5.8499 - $6.4818 Request the lead time here
17.6 mm
34.9 mm
1.1 mm
$6.0191 - $6.6694 Request the lead time here
8.1 mm
15.9 mm
1.2 mm
$3.6861 - $4.0843 Request the lead time here
8.1 mm
15.9 mm
0.6 mm
$4.1904 - $4.6431 Request the lead time here
9.7 mm
19.1 mm
0.7 mm
$4.4617 - $4.9436 Request the lead time here
11.2 mm
22.2 mm
1.1 mm
$5.735 - $6.3545 Request the lead time here
14.4 mm
28.6 mm
1.4 mm
  • of 7
Disc Spring - 9.7 mm | 0.382 in; 28.6 mm | 1.126 in; 5494.0 N; Carbon Steel

1218190

Price Range
$8.1015 - $7.3116

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    2.0 mm
  • Loaded Height
    2.2 mm
  • Load at Minimum Deflection
    2251.0 N
Disc Spring - 16.0 mm | 0.63 in; 31.8 mm | 1.252 in; 2589.0 N; Carbon Steel

1218192

Price Range
$6.1778 - $5.5754

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.3 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1361.0 N
Disc Spring - 6.5 mm | 0.256 in; 12.7 mm | 0.5 in; 512.0 N; Stainless Steel

1218230

Price Range
$4.7102 - $4.251

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    245.0 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 1157.0 N; Stainless Steel

1218234

Price Range
$5.1204 - $4.6212

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    547.0 N
Disc Spring - 12.8 mm | 0.504 in; 25.4 mm | 1 in; 2669.0 N; Stainless Steel

1218245

Price Range
$8.6814 - $7.835

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    25.4 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.3 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    1286.0 N
Disc Spring - 19.2 mm | 0.756 in; 38.1 mm | 1.5 in; 1779.0 N; Carbon Steel

1218198

Price Range
$6.5985 - $5.9552

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1072.0 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 467.0 N; Stainless Steel

1218233

Price Range
$5.2795 - $4.7648

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.8 mm
  • Load at Minimum Deflection
    262.0 N
Disc Spring - 9.7 mm | 0.382 in; 19.1 mm | 0.752 in; 1846.0 N; Stainless Steel

1218238

Price Range
$5.7463 - $5.1861

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.2 mm
  • Load at Minimum Deflection
    885.0 N
Disc Spring - 17.6 mm | 0.693 in; 34.9 mm | 1.374 in; 1668.0 N; Stainless Steel

1218253

Price Range
$10.8952 - $9.8329

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    34.9 mm
  • Inside Diameter
    17.6 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.7 mm
  • Load at Minimum Deflection
    1001.0 N
Disc Spring - 5.6 mm | 0.22 in; 11.1 mm | 0.437 in; 267.0 N; Stainless Steel

1218228

Price Range
$4.8234 - $4.3531

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.4 mm
  • Loaded Height
    0.6 mm
  • Load at Minimum Deflection
    151.20 N
Disc Spring - 4.8 mm | 0.189 in; 14.3 mm | 0.563 in; 725.0 N; Carbon Steel

1218165

Price Range
$4.8623 - $4.3882

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    14.3 mm
  • Inside Diameter
    4.8 mm
  • Thickness
    0.7 mm
  • Loaded Height
    0.9 mm
  • Load at Minimum Deflection
    329.20 N
Disc Spring - 11.2 mm | 0.441 in; 22.2 mm | 0.874 in; 912.0 N; Carbon Steel

1218178

Price Range
$5.3221 - $4.8032

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    22.2 mm
  • Inside Diameter
    11.2 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    507.0 N
Disc Spring - 8.1 mm | 0.319 in; 23.8 mm | 0.937 in; 1757.0 N; Carbon Steel

1218181

Price Range
$5.467 - $4.934

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    823.0 N
Disc Spring - 16.0 mm | 0.63 in; 31.8 mm | 1.252 in; 3870.0 N; Carbon Steel

1218193

Price Range
$6.5914 - $5.9488

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Loaded Height
    2.0 mm
  • Load at Minimum Deflection
    1793.0 N
Disc Spring - 17.6 mm | 0.693 in; 34.9 mm | 1.374 in; 1668.0 N; Carbon Steel

1218196

Price Range
$6.4818 - $5.8499

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    34.9 mm
  • Inside Diameter
    17.6 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.7 mm
  • Load at Minimum Deflection
    1001.0 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 2669.0 N; Stainless Steel

1218235

Price Range
$6.6694 - $6.0191

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.2 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1134.0 N
Disc Spring - 8.1 mm | 0.319 in; 15.9 mm | 0.626 in; 467.0 N; Carbon Steel

1218166

Price Range
$4.0843 - $3.6861

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.8 mm
  • Load at Minimum Deflection
    262.0 N
Disc Spring - 9.7 mm | 0.382 in; 19.1 mm | 0.752 in; 778.0 N; Carbon Steel

1218172

Price Range
$4.6431 - $4.1904

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    0.7 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    414.0 N
Disc Spring - 11.2 mm | 0.441 in; 22.2 mm | 0.874 in; 2202.0 N; Carbon Steel

1218179

Price Range
$4.9436 - $4.4617

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    22.2 mm
  • Inside Diameter
    11.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1018.0 N
Disc Spring - 14.4 mm | 0.567 in; 28.6 mm | 1.126 in; 3269.0 N; Carbon Steel

1218189

Price Range
$6.3545 - $5.735

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    14.4 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1530.0 N