Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Acetal, Stainless Steel, Carbon Steel, Steel Colour: Natural, , White Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$51.8999 - $57.5069 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.079 in
2.0 mm
|
||
$12.738 - $14.114 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.067 in
1.7 mm
|
||
$27.5148 - $30.4873 | Request the lead time here |
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.157 in
4.0 mm
|
||
$23.3255 - $25.8454 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.091 in
2.3 mm
|
||
$35.0968 - $38.8884 | Request the lead time here |
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.087 in
2.2 mm
|
||
$15.2074 - $16.8503 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.071 in
1.8 mm
|
||
$78.4481 - $86.923 | Request the lead time here |
1.252 in
31.8 mm
|
2.5 in
63.5 mm
|
0.122 in
3.1 mm
|
||
$4.7562 - $5.2701 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.031 in
0.8 mm
|
||
$10.1228 - $11.2164 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.087 in
2.2 mm
|
||
$17.584 - $19.4836 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.102 in
2.6 mm
|
||
$34.4212 - $38.1399 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.087 in
2.2 mm
|
||
$30.9664 - $34.3118 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.134 in
3.4 mm
|
||
$15.4058 - $17.07 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.071 in
1.8 mm
|
||
$15.2942 - $16.9464 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.059 in
1.5 mm
|
||
$13.3762 - $14.8212 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.098 in
2.5 mm
|
||
$10.1414 - $11.237 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
||
$17.6769 - $19.5866 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.142 in
3.6 mm
|
||
$29.3397 - $32.5093 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
||
$32.085 - $35.5512 | Request the lead time here |
1 in
25.4 mm
|
3 in
76.2 mm
|
0.091 in
2.3 mm
|
||
$0.2081 - $0.2306 | Request the lead time here |
0.264 in
6.7 mm
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue