Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$687.8702 - $762.1831 Request the lead time here
TR50 x 8
50.0
Steel
70.0
Right Hand
8.0
$503.3638 - $557.7438 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Right Hand
6.0
$291.7356 - $323.2527 Request the lead time here
TR30 x 6
30.0
Brass
50.0
Left Hand
6.0
$111.7101 - $123.7784 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Right Hand
4.0
$545.2649 - $604.1716 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Right Hand
9.0
$31.4455 - $34.8426 Request the lead time here
TR20 x 4
20.0
Steel
35.0
Left Hand
4.0
$54.3221 - $60.1907 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Left Hand
5.0
$67.0575 - $74.302 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Left Hand
6.0
$388.8235 - $430.8294 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Right Hand
6.0
$107.7007 - $119.336 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Left Hand
4.0
$130.6561 - $144.7712 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Right Hand
4.0
$201.9587 - $223.777 Request the lead time here
TR30 x 6
30.0
Steel
50.0
Left Hand
6.0
$19.8892 - $22.0379 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Right Hand
3.0
$39.3854 - $43.6404 Request the lead time here
TR14 x 6
14.0
Steel
25.0
Right Hand
6.0
$23.5055 - $26.0448 Request the lead time here
TR18 x 4
18.0
Steel
30.0
Right Hand
4.0
$82.3871 - $91.2878 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Right Hand
6.0
$85.3745 - $94.5978 Request the lead time here
TR30 x 2
30.0
Steel
45.0
Right Hand
2.0
$173.5005 - $192.2444 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Left Hand
7.0
$142.7625 - $158.1857 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Left Hand
4.0
$255.4946 - $283.0966 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
  • of 4
Square Nut - TR50 x 8; 70.0; Steel

20149406

Price Range
$762.1831 - $687.8702

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    6502.0
Square Nut - TR30 x 6; 50.0; Bronze

20149109

Price Range
$557.7438 - $503.3638

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut - TR30 x 6; 50.0; Brass

20149161

Price Range
$323.2527 - $291.7356

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2554.0
Square Nut - TR18 x 4; 35.0; Steel

20149369

Price Range
$123.7784 - $111.7101

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut - TR60 x 9; 80.0; Steel

20149413

Price Range
$604.1716 - $545.2649

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    8718.0
Square Nut - TR20 x 4; 35.0; Steel

20148799

Price Range
$34.8426 - $31.4455

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR28 x 5; 45.0; Steel

20148898

Price Range
$60.1907 - $54.3221

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1175.0
Square Nut - TR30 x 6; 45.0; Steel

20148928

Price Range
$74.302 - $67.0575

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR36 x 6; 60.0; Brass

20149246

Price Range
$430.8294 - $388.8235

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3630.0
Square Nut - TR16 x 4; 35.0; Steel

20149277

Price Range
$119.336 - $107.7007

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR20 x 4; 40.0; Steel

20149376

Price Range
$144.7712 - $130.6561

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut - TR30 x 6; 50.0; Steel

20149307

Price Range
$223.777 - $201.9587

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR14 x 3; 25.0; Steel

20148690

Price Range
$22.0379 - $19.8892

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR14 x 6; 25.0; Steel

20148713

Price Range
$43.6404 - $39.3854

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR18 x 4; 30.0; Steel

20148751

Price Range
$26.0448 - $23.5055

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut - TR32 x 6; 55.0; Steel

20148935

Price Range
$91.2878 - $82.3871

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1430.0
Square Nut - TR30 x 2; 45.0; Steel

20148904

Price Range
$94.5978 - $85.3745

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1335.0
Square Nut - TR44 x 7; 65.0; Steel

20149024

Price Range
$192.2444 - $173.5005

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2940.0
Square Nut - TR18 x 4; 35.0; Brass

20149147

Price Range
$158.1857 - $142.7625

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR40 x 7; 60.0; Steel

20149314

Price Range
$283.0966 - $255.4946

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0