Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Brass, Bronze Series Code: SRL1337, SRL1335, SRL1334, SRL1336

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Item Code Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
$39.3854 - $43.6404 Request the lead time here
TR14 x 6
14.0
Steel
25.0
Right Hand
6.0
$40.6433 - $45.0341 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Left Hand
5.0
$82.3871 - $91.2878 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Right Hand
6.0
$114.5401 - $126.9144 Request the lead time here
TR36 x 6
36.0
Steel
60.0
Left Hand
6.0
$142.7625 - $158.1857 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Left Hand
4.0
$18.0025 - $19.9473 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
$33.7253 - $37.3688 Request the lead time here
TR26 x 5
26.0
Steel
40.0
Left Hand
5.0
$53.1428 - $58.884 Request the lead time here
TR24 x 10
24.0
Steel
40.0
Right Hand
10.0
$41.6652 - $46.1665 Request the lead time here
TR24 x 5
24.0
Steel
40.0
Left Hand
5.0
$95.5156 - $105.8345 Request the lead time here
TR36 x 6
36.0
Steel
60.0
Right Hand
6.0
$330.728 - $366.4576 Request the lead time here
TR20 x 4
20.0
Bronze
40.0
Left Hand
4.0
$108.1725 - $119.8587 Request the lead time here
TR16 x 4
16.0
Brass
30.0
Left Hand
4.0
$388.8235 - $430.8294 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Right Hand
6.0
$31.4455 - $34.8426 Request the lead time here
TR20 x 4
20.0
Steel
35.0
Left Hand
4.0
$54.3221 - $60.1907 Request the lead time here
TR28 x 5
28.0
Steel
45.0
Left Hand
5.0
$67.0575 - $74.302 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Left Hand
6.0
$388.8235 - $430.8294 Request the lead time here
TR40 x 7
40.0
Brass
60.0
Right Hand
7.0
$173.5005 - $192.2444 Request the lead time here
TR44 x 7
44.0
Steel
65.0
Left Hand
7.0
$92.7642 - $102.7858 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
$183.563 - $203.394 Request the lead time here
TR30 x 6
30.0
Steel
50.0
Right Hand
6.0
  • of 4
Square Nut - TR14 x 6; 25.0; Steel

20148713

Price Range
$43.6404 - $39.3854

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut - TR22 x 5; 35.0; Steel

20148829

Price Range
$45.0341 - $40.6433

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    700.0
Square Nut - TR32 x 6; 55.0; Steel

20148935

Price Range
$91.2878 - $82.3871

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1430.0
Square Nut - TR36 x 6; 60.0; Steel

20148973

Price Range
$126.9144 - $114.5401

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1950.0
Square Nut - TR18 x 4; 35.0; Brass

20149147

Price Range
$158.1857 - $142.7625

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut - TR12 x 3; 25.0; Steel

20148676

Price Range
$19.9473 - $18.0025

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut - TR26 x 5; 40.0; Steel

20148874

Price Range
$37.3688 - $33.7253

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1005.0
Square Nut - TR24 x 10; 40.0; Steel

20148836

Price Range
$58.884 - $53.1428

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
  • Contact Surface
    845.0
Square Nut - TR24 x 5; 40.0; Steel

20148850

Price Range
$46.1665 - $41.6652

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    845.0
Square Nut - TR36 x 6; 60.0; Steel

20148966

Price Range
$105.8345 - $95.5156

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3630.0
Square Nut - TR20 x 4; 40.0; Bronze

20149055

Price Range
$366.4576 - $330.728

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR16 x 4; 30.0; Brass

20149130

Price Range
$119.8587 - $108.1725

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut - TR36 x 6; 60.0; Brass

20149246

Price Range
$430.8294 - $388.8235

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    3630.0
Square Nut - TR20 x 4; 35.0; Steel

20148799

Price Range
$34.8426 - $31.4455

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut - TR28 x 5; 45.0; Steel

20148898

Price Range
$60.1907 - $54.3221

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1175.0
Square Nut - TR30 x 6; 45.0; Steel

20148928

Price Range
$74.302 - $67.0575

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut - TR40 x 7; 60.0; Brass

20149253

Price Range
$430.8294 - $388.8235

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut - TR44 x 7; 65.0; Steel

20149024

Price Range
$192.2444 - $173.5005

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2940.0
Square Nut - TR12 x 3; 25.0; Steel

20149260

Price Range
$102.7858 - $92.7642

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut - TR30 x 6; 50.0; Steel

20149383

Price Range
$203.394 - $183.563

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0