Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
53 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$0.8399 - $2.0997 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$4.9066 - $9.0384 Request the lead time here
Chrome
Cast Aluminium Alloy
$0.507 - $1.2678 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.5154 - $0.9495 Request the lead time here
Black
Textured
High Density Polyethylene
$1.4061 - $2.5903 Request the lead time here
Black
Textured
Nylon
$0.983 - $2.4574 231 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$4.7991 - $8.8405 Request the lead time here
Natural
Cast Aluminium Alloy
$0.6631 - $1.6577 228 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.8118 - $3.3375 Request the lead time here
Black
Textured
High Density Polyethylene
$2.0854 - $3.8414 Request the lead time here
Black
Textured
Nylon
$0.4685 - $0.8631 Request the lead time here
Black
Textured
High Density Polyethylene
$10.3369 - $19.0417 20 In stock
Natural
Cast Aluminium Alloy
$0.4346 - $1.0867 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.7497 - $1.3811 20 In stock
Black
Textured
High Density Polyethylene
$3.0669 - $5.6496 Request the lead time here
Black
Textured
Nylon
$0.8694 - $2.1735 860 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.5466 - $1.007 Request the lead time here
Black
Textured
High Density Polyethylene
$0.4842 - $0.8919 Request the lead time here
Black
Textured
High Density Polyethylene
$2.4198 - $4.4577 Request the lead time here
Black
Textured
Nylon
$1.1935 - $2.9839 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
  • of 3
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498590

Price Range
$2.0997 - $0.8399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
  • Metal Prongs
    No
Square Glide - Fitting Style - Push Fit ; Material - Cast Aluminium Alloy

PZAS250-2M10

Price Range
$9.0384 - $4.9066

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498586

Price Range
$1.2678 - $0.507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M6
  • Metal Prongs
    No
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498640

Price Range
$0.9495 - $0.5154

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499230

Price Range
$2.5903 - $1.4061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498592

Price Range
$2.4574 - $0.983

Stock Levels
231 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
  • Metal Prongs
    No
Threaded Insert - Fitting Style - Push Fit ; Material - Aluminium Alloy

466584

Price Range
$8.8405 - $4.7991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498589

Price Range
$1.6577 - $0.6631

Stock Levels
228 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    No
Square Glide - Fitting Style - Push Fit ; Material - HDPE

498649

Price Range
$3.3375 - $1.8118

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499247

Price Range
$3.8414 - $2.0854

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498637

Price Range
$0.8631 - $0.4685

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert - Fitting Style - Push Fit ; Material - Aluminium Alloy

466585

Price Range
$19.0417 - $10.3369

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498584

Price Range
$1.0867 - $0.4346

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M6
  • Metal Prongs
    No
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498645

Price Range
$1.3811 - $0.7497

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - PA

499256

Price Range
$5.6496 - $3.0669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498591

Price Range
$2.1735 - $0.8694

Stock Levels
860 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
  • Metal Prongs
    No
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498641

Price Range
$1.007 - $0.5466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498638

Price Range
$0.8919 - $0.4842

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - PA

499233

Price Range
$4.4577 - $2.4198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498595

Price Range
$2.9839 - $1.1935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
  • Metal Prongs
    No