Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard locking cable ties that are made from Nylon and come in a variety of colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2283 - $0.253 | Request the lead time here | 
 | 
 
12.567 in
 
319.2 mm
 
 | 
 
Natural
 
 | 
 
0.189 in
 
4.8 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0452 - $0.0832 | 1000 In stock | 
 | 
 | 
 
Natural
 
 | 
 
0.547 in
 
13.9 mm
 
 | 
 
Nylon-66 (PA-66)
 
 | 
||
| $0.0428 - $0.0475 | 508 In stock | 
 | 
 
5.906 in
 
150.0 mm
 
 | 
 
Natural
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0377 - $0.0419 | Request the lead time here | 
 | 
 
5.591 in
 
142.0 mm
 
 | 
 
Natural
 
 | 
 
0.126 in
 
3.2 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0595 - $0.066 | 11050 In stock | 
 | 
 
7.087 in
 
180.0 mm
 
 | 
 
Black
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.1227 - $0.136 | 9 In stock | 
 | 
 
13.031 in
 
331.0 mm
 
 | 
 
Natural
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.056 - $0.062 | Request the lead time here | 
 | 
 
7.992 in
 
203.0 mm
 
 | 
 
Natural
 
 | 
 
0.126 in
 
3.2 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0991 - $0.1099 | 13 In stock | 
 | 
 
14.488 in
 
368.0 mm
 
 | 
 
Natural
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0358 - $0.0397 | 9 In stock | 
 | 
 
4.724 in
 
120.0 mm
 
 | 
 
Natural
 
 | 
 
0.126 in
 
3.2 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.2522 - $0.2795 | Request the lead time here | 
 | 
 
15.402 in
 
391.2 mm
 
 | 
 
Black
 
 | 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0882 - $0.0978 | Request the lead time here | 
 | 
 
6.299 in
 
160.0 mm
 
 | 
 
Black
 
 | 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0201 - $0.0222 | 19 In stock | 
 | 
 
3.937 in
 
100.0 mm
 
 | 
 
Red
 
 | 
 
0.098 in
 
2.5 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0504 - $0.0559 | 14 In stock | 
 | 
 
5.906 in
 
150.0 mm
 
 | 
 
Green
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0504 - $0.0559 | 2009 In stock | 
 | 
 
5.906 in
 
150.0 mm
 
 | 
 
Red
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0904 - $0.1001 | 10 In stock | 
 | 
 
9.843 in
 
250.0 mm
 
 | 
 
Red
 
 | 
 
0.142 in
 
3.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| 460208 | $0.0152 - $0.0168 | 93403 In stock | 
 | 
 
3.937 in
 
100.0 mm
 
 | 
 
Black
 
 | 
 
0.098 in
 
2.5 mm
 
 | 
 
Nylon 6/6
 
 | 
|
| $0.0201 - $0.0222 | 18 In stock | 
 | 
 
3.937 in
 
100.0 mm
 
 | 
 
Green
 
 | 
 
0.098 in
 
2.5 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.0201 - $0.0222 | 369 In stock | 
 | 
 
3.937 in
 
100.0 mm
 
 | 
 
Yellow
 
 | 
 
0.098 in
 
2.5 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.3578 - $0.3964 | 20 In stock | 
 | 
 
14.961 in
 
380.0 mm
 
 | 
 
Yellow
 
 | 
 
0.299 in
 
7.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
| $0.3578 - $0.3964 | 19 In stock | 
 | 
 
14.961 in
 
380.0 mm
 
 | 
 
Green
 
 | 
 
0.299 in
 
7.6 mm
 
 | 
 
Nylon 6/6
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue