Menu Search

Standard Cable Ties - Releasable

In stock

Releasable cable ties are a solution for organizing and securing cables, wires, and threads. They are made to provide a secure and adjustable fastening mechanism, making them ideal for quick installation and removal.

Locking prevents accidental removal, but once the tab is released, they are ideal for temporary bundling or future changes. Cable Ties offer excellent strength, durability, and resistance to moisture and other chemicals, ideal for automotive, construction, and manufacturing applications.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
27 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength Strap Width Strap Thickness View
Request the lead time here
50.8 mm
203.2 mm
Natural
100.7 kg
Request the lead time here
49.0 mm
200.0 mm
Black
50 lb
Request the lead time here
35.0 mm
150.0 mm
Black
50 lb
Request the lead time here
35.0 mm
150.0 mm
Natural
50 lb
Request the lead time here
49.0 mm
200.0 mm
Black
50 lb
Request the lead time here
76.0 mm
300.0 mm
Black
50 lb
Request the lead time here
60.0 mm
250.0 mm
Black
50 lb
  • of 2
Cable Tie 4.8 mm 203.2 mm 50.8 mm Nylon 6/6 Natural

WIT-50R-M


Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Minimum Loop Tensile Strength
    100.7 kg
  • Overall Length
    203.2 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Cable Tie 200.0 mm 49.0 mm PA66 Black

20704902


Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Minimum Loop Tensile Strength
    50 lb
  • Overall Length
    200.0 mm
  • Colour
    Black
  • Full Material
    PA66
Cable Tie 150.0 mm 35.0 mm PA66 Black

20705022


Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    50 lb
  • Overall Length
    150.0 mm
  • Colour
    Black
  • Full Material
    PA66
Cable Tie 150.0 mm 35.0 mm PA66 Natural

20704964


Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Minimum Loop Tensile Strength
    50 lb
  • Overall Length
    150.0 mm
  • Colour
    Natural
  • Full Material
    PA66
Cable Tie 200.0 mm 49.0 mm PA66 Black

20705008


Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Minimum Loop Tensile Strength
    50 lb
  • Overall Length
    200.0 mm
  • Colour
    Black
  • Full Material
    PA66
Cable Tie 300.0 mm 76.0 mm PA66 Black

20704988


Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    76.0 mm
  • Minimum Loop Tensile Strength
    50 lb
  • Overall Length
    300.0 mm
  • Colour
    Black
  • Full Material
    PA66
Cable Tie 250.0 mm 60.0 mm PA66 Black

20704995


Stock Levels
Request the lead time here
Attributes
  • Maximum Cable Bundle Diameter
    60.0 mm
  • Minimum Loop Tensile Strength
    50 lb
  • Overall Length
    250.0 mm
  • Colour
    Black
  • Full Material
    PA66