Menu Search

Standard Size Pipe Caps

In stock

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
276 results
Product SKUs information
Item Code Price range Availability Vent Hole Colour Material Inside Height Inside Diameter View
$0.8992 - $1.6566 481 In stock
N
Yellow
LDPE
36.0 mm
88.9 mm
$203.6804 - $225.6847 Request the lead time here
N
Yellow
LDPE
100.0 mm
660.4 mm
10286 $0.0583 - $0.1074 1293 In stock
N
Yellow
LDPE - PIR
20.0 mm
21.3 mm
$15.8458 - $17.5575 70 In stock
N
Yellow
LDPE
57.0 mm
355.6 mm
$512.6197 - $567.9998 Request the lead time here
N
Yellow
LDPE
220.0 mm
1524.0 mm
$27.6829 - $50.995 38 In stock
N
Yellow
LDPE
63.0 mm
457.2 mm
$0.4253 - $0.7834 526 In stock
N
Yellow
LDPE - PIR
28.0 mm
42.4 mm
$128.6163 - $142.5111 1 In stock
N
Yellow
LDPE
170.0 mm
863.6 mm
$4.0167 - $7.3994 329 In stock
N
Yellow
LDPE
40.0 mm
219.1 mm
199488 $2.4214 - $4.4604 18 In stock
N
Yellow
LDPE
40.0 mm
139.7 mm
$579.1911 - $641.7631 Request the lead time here
N
Yellow
LDPE
230.0 mm
1625.6 mm
$60.7329 - $67.294 Request the lead time here
N
Yellow
LDPE
60.0 mm
558.8 mm
$233.087 - $258.2681 Request the lead time here
N
Yellow
LDPE
185.0 mm
1066.8 mm
$0.9608 - $1.7701 7 In stock
N
Yellow
LDPE
40.0 mm
101.6 mm
$2.3177 - $4.2697 18 In stock
N
Yellow
LDPE
40.0 mm
152.4 mm
$0.358 - $0.6595 320 In stock
N
Yellow
LDPE - PIR
25.0 mm
26.9 mm
$446.6785 - $494.9347 Request the lead time here
N
Yellow
LDPE
215.0 mm
1422.4 mm
$2.4584 - $4.5286 233 In stock
N
Yellow
LDPE
40.0 mm
168.3 mm
$128.7404 - $142.6486 Request the lead time here
N
Yellow
LDPE
180.0 mm
965.2 mm
10296 $0.8231 - $1.5164 905 In stock
N
Yellow
LDPE - PIR
30.0 mm
60.3 mm
  • of 14
Standard Sizes Pipe Cap - Inside Diameter - 88.9 mm | 3.5 in Inside Height - 36.0 mm | 1.417 in Yellow

199480

Price Range
$1.6566 - $0.8992

Stock Levels
481 In stock
Attributes
  • Inside Diameter
    88.9 mm
  • Inside Height
    36.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 660.4 mm | 26 in Inside Height - 100.0 mm | 3.937 in Yellow

31713

Price Range
$225.6847 - $203.6804

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    660.4 mm
  • Inside Height
    100.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 21.3 mm | 0.839 in Inside Height - 20.0 mm | 0.787 in Yellow

10286

Price Range
$0.1074 - $0.0583

Stock Levels
1293 In stock
Attributes
  • Inside Diameter
    21.3 mm
  • Inside Height
    20.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 355.6 mm | 14 in Inside Height - 57.0 mm | 2.244 in Yellow

43970

Price Range
$17.5575 - $15.8458

Stock Levels
70 In stock
Attributes
  • Inside Diameter
    355.6 mm
  • Inside Height
    57.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1524.0 mm | 60 in Inside Height - 220.0 mm | 8.661 in Yellow

34254

Price Range
$567.9998 - $512.6197

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1524.0 mm
  • Inside Height
    220.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 457.2 mm | 18 in Inside Height - 63.0 mm | 2.48 in Yellow

43972

Price Range
$50.995 - $27.6829

Stock Levels
38 In stock
Attributes
  • Inside Diameter
    457.2 mm
  • Inside Height
    63.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 42.4 mm | 1.669 in Inside Height - 28.0 mm | 1.102 in Yellow

10294

Price Range
$0.7834 - $0.4253

Stock Levels
526 In stock
Attributes
  • Inside Diameter
    42.4 mm
  • Inside Height
    28.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 863.6 mm | 34 in Inside Height - 170.0 mm | 6.693 in Yellow

34240

Price Range
$142.5111 - $128.6163

Stock Levels
1 In stock
Attributes
  • Inside Diameter
    863.6 mm
  • Inside Height
    170.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 219.1 mm | 8.626 in Inside Height - 40.0 mm | 1.575 in Yellow

199494

Price Range
$7.3994 - $4.0167

Stock Levels
329 In stock
Attributes
  • Inside Diameter
    219.1 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 139.7 mm | 5.5 in Inside Height - 40.0 mm | 1.575 in Yellow

199488

Price Range
$4.4604 - $2.4214

Stock Levels
18 In stock
Attributes
  • Inside Diameter
    139.7 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1625.6 mm | 64 in Inside Height - 230.0 mm | 9.055 in Yellow

34256

Price Range
$641.7631 - $579.1911

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1625.6 mm
  • Inside Height
    230.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 558.8 mm | 22 in Inside Height - 60.0 mm | 2.362 in Yellow

31710

Price Range
$67.294 - $60.7329

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    558.8 mm
  • Inside Height
    60.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1066.8 mm | 42 in Inside Height - 185.0 mm | 7.283 in Yellow

31731

Price Range
$258.2681 - $233.087

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1066.8 mm
  • Inside Height
    185.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 101.6 mm | 4 in Inside Height - 40.0 mm | 1.575 in Yellow

199482

Price Range
$1.7701 - $0.9608

Stock Levels
7 In stock
Attributes
  • Inside Diameter
    101.6 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 152.4 mm | 6 in Inside Height - 40.0 mm | 1.575 in Yellow

199490

Price Range
$4.2697 - $2.3177

Stock Levels
18 In stock
Attributes
  • Inside Diameter
    152.4 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 26.9 mm | 1.059 in Inside Height - 25.0 mm | 0.984 in Yellow

10287

Price Range
$0.6595 - $0.358

Stock Levels
320 In stock
Attributes
  • Inside Diameter
    26.9 mm
  • Inside Height
    25.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 1422.4 mm | 56 in Inside Height - 215.0 mm | 8.465 in Yellow

34252

Price Range
$494.9347 - $446.6785

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1422.4 mm
  • Inside Height
    215.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 168.3 mm | 6.626 in Inside Height - 40.0 mm | 1.575 in Yellow

199492

Price Range
$4.5286 - $2.4584

Stock Levels
233 In stock
Attributes
  • Inside Diameter
    168.3 mm
  • Inside Height
    40.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 965.2 mm | 38 in Inside Height - 180.0 mm | 7.087 in Yellow

34244

Price Range
$142.6486 - $128.7404

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    965.2 mm
  • Inside Height
    180.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Polyethylene
Standard Sizes Pipe Cap - Inside Diameter - 60.3 mm | 2.374 in Inside Height - 30.0 mm | 1.181 in Yellow

10296

Price Range
$1.5164 - $0.8231

Stock Levels
905 In stock
Attributes
  • Inside Diameter
    60.3 mm
  • Inside Height
    30.0 mm
  • Vent Hole
    N
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene