Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.2807 - $2.3593 | Request the lead time here |
M10
|
Rigid
|
2.362 in
60.0 mm
|
1.89 in
48.0 mm
|
||
| $5.3506 - $5.9286 | Request the lead time here |
M10
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| $4.2449 - $4.7035 | Request the lead time here |
M10
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| $3.0321 - $3.3596 | Request the lead time here |
M8
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| $3.9268 - $4.3511 | Request the lead time here |
M8
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $5.8253 - $6.4547 | Request the lead time here |
M8
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| $3.7733 - $4.1808 | Request the lead time here |
M8
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| $6.5638 - $7.2729 | Request the lead time here |
M10
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| $5.4471 - $6.0355 | Request the lead time here |
M8
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| $4.8919 - $5.4204 | Request the lead time here |
M8
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| $5.915 - $6.5541 | Request the lead time here |
M8
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| $6.5063 - $7.2091 | Request the lead time here |
M8
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| $6.9721 - $7.7254 | Request the lead time here |
M8
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| $0.6849 - $1.2616 | Request the lead time here |
M6
|
Rigid
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $4.9861 - $5.5247 | Request the lead time here |
M10
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
| $4.274 - $4.7358 | Request the lead time here |
M10
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $5.3045 - $5.8775 | Request the lead time here |
M8
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| $4.4024 - $4.8779 | Request the lead time here |
M10
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
| $0.5658 - $0.5956 | Request the lead time here |
14.0 mm
|
Plastic Rigid
|
0.65 in
16.5 mm
|
0.752 in
19.1 mm
|
||
| $4.7165 - $5.2261 | Request the lead time here |
M10
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue