Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
$1.5539 - $1.7218 | Request the lead time here |
M10
|
Rigid
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
||
$1.795 - $1.989 | Request the lead time here |
M10
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
$1.1118 - $1.232 | Request the lead time here |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
$1.5405 - $1.707 | Request the lead time here |
M10
|
Rigid
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
$1.353 - $1.4991 | Request the lead time here |
M10 x 0.75
|
Plastic Rigid
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
$0.9377 - $1.039 | Request the lead time here |
M6
|
Rigid
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
$1.2592 - $1.3952 | Request the lead time here |
M8
|
Rigid
|
2.165 in
55.0 mm
|
0.984 in
25.0 mm
|
||
$15.4021 - $28.3724 | Request the lead time here |
M16
|
Swivel
|
2.756 in
70.0 mm
|
2.362 in
60.0 mm
|
||
$1.1788 - $1.3062 | Request the lead time here |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
$1.1252 - $1.2469 | Request the lead time here |
M8
|
Rigid
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
$1.5137 - $1.6773 | Request the lead time here |
M8
|
Rigid
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
||
$1.2592 - $1.3952 | Request the lead time here |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
$1.4199 - $1.5734 | Request the lead time here |
M10
|
Rigid
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
$1.1252 - $1.2469 | Request the lead time here |
M10
|
Rigid
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
||
$1.4333 - $1.5882 | Request the lead time here |
M8
|
Rigid
|
2.756 in
70.0 mm
|
0.984 in
25.0 mm
|
||
$1.2458 - $1.3804 | Request the lead time here |
M10
|
Rigid
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
$1.996 - $2.2117 | Request the lead time here |
M10
|
Rigid
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
||
$1.0181 - $1.128 | Request the lead time here |
M8
|
Rigid
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
$2.0629 - $2.2858 | Request the lead time here |
M12
|
Rigid
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
||
$1.3797 - $1.5288 | Request the lead time here |
M10
|
Rigid
|
2.165 in
55.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue