Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|
$1.2217 - $2.2507 | Request the lead time here |
M10
|
Rigid
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
$4.274 - $4.7358 | Request the lead time here |
M10
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
$4.568 - $5.0615 | Request the lead time here |
M8
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
$5.4577 - $6.0473 | Request the lead time here |
M10
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
$6.0642 - $6.7193 | Request the lead time here |
M10
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
$4.3796 - $4.8528 | Request the lead time here |
M10
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
$0.5658 - $0.5956 | Request the lead time here |
14.0 mm
|
Plastic Rigid
|
0.65 in
16.5 mm
|
0.752 in
19.1 mm
|
||
$4.7165 - $5.2261 | Request the lead time here |
M10
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
$5.7327 - $6.3521 | Request the lead time here |
M10
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
$6.0523 - $6.7062 | Request the lead time here |
M10
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
$5.3045 - $5.8775 | Request the lead time here |
M8
|
Allen Key Feet
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
$4.4024 - $4.8779 | Request the lead time here |
M10
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.575 in
40.0 mm
|
||
$5.4471 - $6.0355 | Request the lead time here |
M8
|
Allen Key Feet
|
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
||
$2.6749 - $2.9639 | Request the lead time here |
M12
|
Rigid
|
3.937 in
100.0 mm
|
2.283 in
58.0 mm
|
||
$2.404 - $4.4283 | Request the lead time here |
M12
|
Rigid
|
2.362 in
60.0 mm
|
1.496 in
38.0 mm
|
||
$1.3507 - $2.4881 | Request the lead time here |
M8
|
Rigid
|
1.969 in
50.0 mm
|
1.89 in
48.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue