Swing Handle Gear Box with rotation of handle drive gear box to lock and unlock your application. Can be used for railway, machinery and equipment, industrial and electrical appliance applications.
This range is available in either Polyamide or Die Cast Zinc Alloy materials options, with Brass or Zinc Alloy shafts. Customers are also offered a choice of lock types, including; three-point, two-point and number lock. Key types include; K0670, K0600, K570, K0200, K7010-05, K7030-03, K333, K30133(B) and No Key.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Handle Material | Handle Width | Key Type | View | |
|---|---|---|---|---|---|---|---|
| $89.1555 - $98.7873 | Request the lead time here |
6.417 in
163.0 mm
|
Stainless Steel
|
1.398 in
35.5 mm
|
Keyed
|
||
| $20.4155 - $22.6211 | Request the lead time here |
5.799 in
147.3 mm
|
Die Cast Zinc Alloy
|
1.417 in
36.0 mm
|
No Key
|
||
| $16.4371 - $18.2128 | Request the lead time here |
6.378 in
162.0 mm
|
Polyamide
|
1.319 in
33.5 mm
|
Keyed
|
||
| $24.1344 - $26.7417 | Request the lead time here |
6.299 in
160.0 mm
|
Die Cast Zinc Alloy
|
1.362 in
34.6 mm
|
K333 Key
|
||
| $24.3969 - $27.0326 | Request the lead time here |
6.22 in
158.0 mm
|
Die Cast Zinc Alloy
|
1.339 in
34.0 mm
|
K0570 Key
|
||
| $16.2528 - $18.0086 | Request the lead time here |
4.488 in
114.0 mm
|
Die Cast Zinc Alloy
|
1.319 in
33.5 mm
|
K0600 Key
|
||
| $13.7821 - $15.271 | Request the lead time here |
3.996 in
101.5 mm
|
Die Cast Zinc Alloy
|
1.102 in
28.0 mm
|
K7030-03 Key
|
||
| $19.1559 - $21.2254 | Request the lead time here |
6.378 in
162.0 mm
|
Nylon
|
1.319 in
33.5 mm
|
Keyed K333
|
||
| $18.8039 - $20.8353 | Request the lead time here |
6.201 in
157.5 mm
|
Die Cast Zinc Alloy
|
0.886 in
22.5 mm
|
K333 Key
|
||
| $15.3843 - $17.0463 | Request the lead time here |
6.929 in
176.0 mm
|
Nylon
|
1.417 in
36.0 mm
|
Keyed K0133 (B)
|
||
| $18.7665 - $20.794 | Request the lead time here |
6.378 in
162.0 mm
|
Nylon
|
1.319 in
33.5 mm
|
Keyed K333
|
||
| $14.0318 - $15.5477 | Request the lead time here |
6.378 in
162.0 mm
|
Nylon
|
1.319 in
33.5 mm
|
Keyed K333
|
||
| $12.3855 - $13.7236 | Request the lead time here |
3.071 in
78.0 mm
|
Nylon
|
1.173 in
29.8 mm
|
Keyed K333
|
||
| $8.2142 - $9.1017 | Request the lead time here |
2.323 in
59.0 mm
|
Nylon
|
1.319 in
33.5 mm
|
Keyed K7010-05
|
||
| $15.4289 - $17.0957 | Request the lead time here |
6.299 in
160.0 mm
|
Nylon
|
1.417 in
36.0 mm
|
Keyed K333
|
||
| $23.8201 - $26.3934 | Request the lead time here |
8.465 in
215.0 mm
|
Die Cast Zinc Alloy
|
0.984 in
25.0 mm
|
K0200 Key
|
||
| $13.4092 - $14.8578 | Request the lead time here |
6.929 in
176.0 mm
|
Nylon
|
1.417 in
36.0 mm
|
Keyed K0133 (B)
|
||
| $19.3204 - $21.4077 | Request the lead time here |
6.378 in
162.0 mm
|
Die Cast Zinc Alloy
|
1.339 in
34.0 mm
|
K0570 Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue