Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Swing Handles

 (4 products)

Swing Handles are a manoeuvring device used for latching and unlatching systems, for doors and other access hardware applications. Ideal for small and normal size cabinets and enclosures.

Our Swing Handle range features Mini Swing Handles and Swing Handle Latches that are used across the industrial and construction industry. They are the idea choice when ease of access is key.

Linear Handle Latches

Linear Handle Latch with a three-point lock that features fast opening and convenient screw-mounted installation according to cabinet and cabinet locks telescopic stroke design.

The handle latch comes with their own rod and are keyed alike. Available in Die Cast Zinc Alloy or Aluminium with a powder coated finish.

  • Key Types: K100 and K200
  • Colours: Grey RAL 7035 and Black

Mini Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Mini Swing Handles are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.

A Mini Swing Handle can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Handle and Body Material: Zinc Alloy
  • Handle Finish options: Chrome Plated and Sand Blasting Chrome Plated (Bright Chrome)
  • Colours: Grey and Natural

Swing Handle Gear Boxes

Swing Handle Gear Box with rotation of handle drive gear box to lock and unlock your application. Can be used for railway, machinery and equipment, industrial and electrical appliance applications.

This range is available in either Polyamide or Die Cast Zinc Alloy materials options, with Brass or Zinc Alloy shafts. Customers are also offered a choice of lock types, including; three-point, two-point and number lock. Key types include; K0670, K0600, K570, K0200, K7010-05, K7030-03, K333, K30133(B) and No Key.

  • Handle Finish Options: Bright Chrome, Chrome Plated, Black Powder Coating and Matt Black.
  • Available with and without Cam and/or Rod.

Swing Handle Locks

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural