Menu Search

Swing Handle Locks

In stock

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Handle Length Colour Latch Material Finish Handle Width View
$39.3019 - $43.5479 Request the lead time here
142.0 mm
Natural
Stainless Steel
Bright Chrome Plating
33.5 mm
$56.0542 - $62.1099 Request the lead time here
155.0 mm
Natural
Stainless Steel
Mirror Polishing, Brushed
39.0 mm
$98.4152 - $109.0473 Request the lead time here
150.0 mm
Natural
Stainless Steel
Mirror Polishing, Brushed
33.0 mm
$59.0581 - $65.4384 Request the lead time here
155.0 mm
Natural
Stainless Steel
Mirror Polishing, Brushed
39.0 mm
$51.1915 - $56.7219 Request the lead time here
163.0 mm
Natural
Stainless Steel
35.5 mm
$39.2233 - $43.4607 6 In stock
122.0 mm
Natural
Stainless Steel
Mirror Polishing, Brushed
31.0 mm
$11.8296 - $12.4522 Request the lead time here
85.0 mm
Black
PA
Black Polyamide
35.0 mm
$11.7484 - $13.0176 Request the lead time here
162.0 mm
Black
Die Cast Zinc Alloy
Powder Coating
33.6 mm
$11.8296 - $12.4522 Request the lead time here
85.0 mm
Black
PA
Black Polyamide
35.0 mm
$11.8296 - $12.4522 Request the lead time here
85.0 mm
Black
PA
Black Polyamide
35.0 mm
$11.8296 - $12.4522 Request the lead time here
85.0 mm
Black
PA
Black Polyamide
35.0 mm
Request the lead time here
85.0 mm
Black
PA
Black Polyamide
35.0 mm
$23.878 - $26.4576 Request the lead time here
Natural
$45.0939 - $49.9655 Request the lead time here
Natural
$56.3501 - $62.4377 Request the lead time here
Natural
$45.0939 - $49.9655 Request the lead time here
Natural
$36.0752 - $39.9725 Request the lead time here
Black
$36.0752 - $39.9725 Request the lead time here
Black
$43.7902 - $48.521 Request the lead time here
Black
$26.9958 - $49.7291 Request the lead time here
Black
  • of 3
Swing Handle - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Stainless Steel; Natural

20040475

Price Range
$43.5479 - $39.3019

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    142.0 mm
  • Handle Width
    33.5 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Die Cast Zinc
  • Colour
    Natural
Swing Handle - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20040444

Price Range
$62.1099 - $56.0542

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    155.0 mm
  • Handle Width
    39.0 mm
  • Panel Thickness Range
    1.0 - 5.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
Swing Handle - Panel Thickness Range - 1.0 - 2.0 mm | 0.039 - 0.079 in; Stainless Steel; Natural

20040406

Price Range
$109.0473 - $98.4152

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    150.0 mm
  • Handle Width
    33.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
Swing Handle - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20040451

Price Range
$65.4384 - $59.0581

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    155.0 mm
  • Handle Width
    39.0 mm
  • Panel Thickness Range
    1.0 - 5.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
Swing Handle - Panel Thickness Range - 1.0 - 3.0 mm | 0.039 - 0.118 in; Stainless Steel; Natural

20040574

Price Range
$56.7219 - $51.1915

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    163.0 mm
  • Handle Width
    35.5 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
Swing Handle - Panel Thickness Range - 1.0 - 2.0 mm | 0.039 - 0.079 in; Stainless Steel; Natural

20040413

Price Range
$43.4607 - $39.2233

Stock Levels
6 In stock
Attributes
  • Handle Length
    122.0 mm
  • Handle Width
    31.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Full Material
    Stainless Steel
  • Cover Material
    Stainless Steel
Swing Handle - ; ; ; Natural

708201147

Price Range
$12.4522 - $11.8296

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    28.5 mm
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; Nylon ; Black

20025151

Price Range
$13.0176 - $11.7484

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Panel Thickness Range
    2.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    Polyamide
Swing Handle - ; ; ; Black

708201234

Price Range
$12.4522 - $11.8296

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    24.5 mm
Swing Handle - ; ; ; Natural

708201134

Price Range
$12.4522 - $11.8296

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    24.5 mm
Swing Handle - ; ; ; Black

708201236

Price Range
$12.4522 - $11.8296

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - ; ; ; Natural

708201136


Stock Levels
Request the lead time here
Attributes
  • Handle Length
    85.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Black
  • Maximum Grip
    26.5 mm
Swing Handle - Natural ; ; ; ; Natural

10811113234E

Price Range
$26.4576 - $23.878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
Swing Handle - Natural ; ; ; ; Natural

10811113236E

Price Range
$49.9655 - $45.0939

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
Swing Handle - Natural ; ; ; ; Natural

10812123247E

Price Range
$62.4377 - $56.3501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
Swing Handle - Housing Height:18.5 mm | 0.728 in ; ; ;

10811113247E

Price Range
$49.9655 - $45.0939

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Colour
    Natural
Swing Handle - Black ; ; ; ; Black

108223247E

Price Range
$39.9725 - $36.0752

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle 26.5 mm 45.0 mm Keyed Alike (5333) Nylon Black

108220536E

Price Range
$39.9725 - $36.0752

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle 28.5 mm 45.0 mm Keyed Alike (5333) Nylon Black

108220547E

Price Range
$48.521 - $43.7902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
Swing Handle 26.5 mm 45.0 mm Keyed Different Die Cast Zinc Alloy Black

10812123236E

Price Range
$49.7291 - $26.9958

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black