Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
---|---|---|---|---|---|---|---|---|
$11.4062 - $12.6385 | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coated
|
1.323 in
33.6 mm
|
||
$38.0808 - $42.1948 | Request the lead time here |
4.803 in
122.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.22 in
31.0 mm
|
||
$57.338 - $63.5324 | Request the lead time here |
6.102 in
155.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.535 in
39.0 mm
|
||
$95.5487 - $105.8712 | Request the lead time here |
5.906 in
150.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.299 in
33.0 mm
|
||
$54.4216 - $60.3009 | Request the lead time here |
6.102 in
155.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.535 in
39.0 mm
|
||
$26.3093 - $29.1515 | Request the lead time here |
5.394 in
137.0 mm
|
Natural
|
Stainless Steel
|
|
1.26 in
32.0 mm
|
||
$38.1572 - $42.2795 | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Stainless Steel
|
Bright Chrome Plating
|
1.319 in
33.5 mm
|
||
$49.7005 - $55.0698 | Request the lead time here |
6.417 in
163.0 mm
|
Natural
|
Stainless Steel
|
|
1.398 in
35.5 mm
|
||
Request the lead time here |
|
Black
|
Nylon
|
Black Polyamide
|
|
|||
Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
|||
$11.4851 - $12.0895 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
$11.4851 - $12.0895 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
$11.4851 - $12.0895 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
$11.4851 - $12.0895 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
$11.1918 - $12.4009 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
$26.5766 - $48.9569 | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
Zamak
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
$29.2896 - $32.4538 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
$42.5148 - $47.1077 | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
$35.0245 - $38.8083 | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
$26.2095 - $48.2807 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue