Menu Search

Swing Handle Locks

In production

Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.

Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.

A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.

  • Key Locking and Padlocking options
  • Material: Zinc Alloy and Polyamide (PA)
  • Handle Finish options: Matt, E-Coat, Sand Blasting Chrome Plated, Bright Chrome and Powder Coating
  • Colours: Chrome, Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Handle Length Colour Latch Material Finish Handle Width View
$23.817 - $26.39 Request the lead time here
160.0 mm
Black
Powder Coated
35.0 mm
$43.7805 - $48.5102 Request the lead time here
160.0 mm
Chrome
Chrome Plated
35.0 mm
$43.7805 - $48.5102 Request the lead time here
160.0 mm
Chrome
Die Cast Zinc Alloy
Chrome
35.0 mm
$35.0245 - $38.8083 Request the lead time here
160.0 mm
Black
Powder Coated
35.0 mm
$54.7088 - $60.6192 Request the lead time here
160.0 mm
Black
Chrome Plated
35.0 mm
$4.4319 - $4.9109 Request the lead time here
162.0 mm
Black
Polyamide
No Finish
33.6 mm
$43.2648 - $47.9389 Request the lead time here
174.0 mm
Black
Die Cast Zinc Alloy
E-Coat
42.0 mm
$12.5678 - $13.9256 Request the lead time here
162.0 mm
Black
Polyamide
No Finish
33.6 mm
$28.9529 - $32.0808 Request the lead time here
173.5 mm
Black
Die Cast Zinc Alloy
E-Coat
41.5 mm
$23.1825 - $25.687 Request the lead time here
160.0 mm
Chrome
Chrome Plated
35.0 mm
  • of 3
Swing Handle - Black ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Black

108223234E

Price Range
$26.39 - $23.817

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Cover Material
    Stainless Steel
  • Colour
    Black
  • Handle Finish
    Powder Coated
Swing Handle - Chrome ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Chrome

10811113236E

Price Range
$48.5102 - $43.7805

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Chrome
  • Handle Finish
    Chrome Plated
  • Lock Type
    Keyed Different
Swing Handle - ; ; ;

10811113247E

Price Range
$48.5102 - $43.7805

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Cover Material
    Stainless Steel
  • Colour
    Chrome
Swing Handle - Black ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Black

108223247E

Price Range
$38.8083 - $35.0245

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Cover Material
    Stainless Steel
  • Colour
    Black
  • Handle Finish
    Powder Coated
Swing Handle - Black ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Black

10812123247E

Price Range
$60.6192 - $54.7088

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Cover Material
    Stainless Steel
  • Colour
    Black
  • Handle Finish
    Chrome Plated
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; PA ; Black

20024987

Price Range
$4.9109 - $4.4319

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Full Material
    Polyamide
  • Cover Material
    Polyamide
Swing Handle - Black ; Handle Length - 174.0 mm | 6.85 in; Handle Width - 42.0 mm | 1.654 in; Die Cast Zinc Alloy ; Black

20023928

Price Range
$47.9389 - $43.2648

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    174.0 mm
  • Handle Width
    42.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Finish
    E-Coat
Swing Handle - Black ; Handle Length - 162.0 mm | 6.378 in; Handle Width - 33.6 mm | 1.323 in; PA ; Black

20024956

Price Range
$13.9256 - $12.5678

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    162.0 mm
  • Handle Width
    33.6 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Full Material
    Polyamide
  • Cover Material
    Polyamide
Swing Handle - Black ; Handle Length - 173.5 mm | 6.831 in; Handle Width - 41.5 mm | 1.634 in; Die Cast Zinc Alloy ; Black

20023935

Price Range
$32.0808 - $28.9529

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    173.5 mm
  • Handle Width
    41.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Colour
    Black
  • Handle Finish
    E-Coat
Swing Handle - Chrome ; Handle Length - 160.0 mm | 6.299 in; Handle Width - 35.0 mm | 1.378 in; ; Chrome

10811113234E

Price Range
$25.687 - $23.1825

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    160.0 mm
  • Handle Width
    35.0 mm
  • Colour
    Chrome
  • Handle Finish
    Chrome Plated
  • Lock Type
    Keyed Different