Menu Search

Telescopic Universal Joints

In production

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel Series Code: SRR3680

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
62 results
Product SKUs information
Item Code Price range Availability d1 tol. H7 l3 stroke l1 min l1 max l2 d3 d2 View
$526.9411 - $583.8682 Request the lead time here
16.0
30.0
190.0
220.0
68.0
32.0
32.0
$927.1079 - $1,027.2664 Request the lead time here
25.0
100.0
350.0
450.0
108.0
52.0
50.0
$611.8134 - $677.9095 Request the lead time here
16.0
230.0
400.0
630.0
68.0
32.0
32.0
$738.5112 - $818.295 Request the lead time here
20.0
50.0
250.0
300.0
82.0
42.0
42.0
$611.8134 - $677.9095 Request the lead time here
16.0
210.0
380.0
590.0
68.0
32.0
32.0
$888.3353 - $984.305 Request the lead time here
25.0
50.0
295.0
345.0
108.0
52.0
50.0
$888.3353 - $984.305 Request the lead time here
25.0
65.0
310.0
375.0
108.0
52.0
50.0
$572.6591 - $634.5254 Request the lead time here
12.0
150.0
300.0
450.0
56.0
26.0
25.0
$546.7089 - $605.7717 Request the lead time here
12.0
45.0
180.0
225.0
56.0
26.0
25.0
$566.1716 - $627.3369 Request the lead time here
12.0
70.0
200.0
270.0
56.0
26.0
25.0
$764.6141 - $847.2178 Request the lead time here
20.0
220.0
420.0
640.0
82.0
42.0
42.0
$550.5252 - $610.0002 Request the lead time here
12.0
30.0
160.0
190.0
56.0
26.0
25.0
$595.3274 - $659.6425 Request the lead time here
16.0
40.0
210.0
250.0
68.0
32.0
32.0
$927.1079 - $1,027.2664 Request the lead time here
25.0
200.0
460.0
660.0
108.0
52.0
50.0
$611.8134 - $677.9095 Request the lead time here
16.0
80.0
240.0
320.0
68.0
32.0
32.0
$530.5282 - $587.8429 Request the lead time here
10.0
40.0
160.0
200.0
48.0
22.0
22.0
$738.5112 - $818.295 Request the lead time here
20.0
90.0
290.0
380.0
82.0
42.0
42.0
$764.6141 - $847.2178 Request the lead time here
20.0
300.0
500.0
800.0
82.0
42.0
42.0
$738.5112 - $818.295 Request the lead time here
20.0
70.0
270.0
340.0
82.0
42.0
42.0
$611.8134 - $677.9095 Request the lead time here
16.0
130.0
300.0
430.0
68.0
32.0
32.0
  • of 4
Telescopic Universal Joint 16.0 190.0 220.0 Steel

20213886

Price Range
$583.8682 - $526.9411

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    190.0
  • l1 max
    220.0
Telescopic Universal Joint 25.0 350.0 450.0 Steel

20214005

Price Range
$1,027.2664 - $927.1079

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    350.0
  • l1 max
    450.0
Telescopic Universal Joint 16.0 400.0 630.0 Steel

20214098

Price Range
$677.9095 - $611.8134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    400.0
  • l1 max
    630.0
Telescopic Universal Joint 20.0 250.0 300.0 Steel

20213893

Price Range
$818.295 - $738.5112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    250.0
  • l1 max
    300.0
Telescopic Universal Joint 16.0 380.0 590.0 Steel

20214067

Price Range
$677.9095 - $611.8134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    380.0
  • l1 max
    590.0
Telescopic Universal Joint 25.0 295.0 345.0 Steel

20213909

Price Range
$984.305 - $888.3353

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    295.0
  • l1 max
    345.0
Telescopic Universal Joint 25.0 310.0 375.0 Steel

20213954

Price Range
$984.305 - $888.3353

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    310.0
  • l1 max
    375.0
Telescopic Universal Joint 12.0 300.0 450.0 Steel

20214050

Price Range
$634.5254 - $572.6591

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    300.0
  • l1 max
    450.0
Telescopic Universal Joint 12.0 180.0 225.0 Steel

20213923

Price Range
$605.7717 - $546.7089

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    180.0
  • l1 max
    225.0
Telescopic Universal Joint 12.0 200.0 270.0 Steel

20213978

Price Range
$627.3369 - $566.1716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    200.0
  • l1 max
    270.0
Telescopic Universal Joint 20.0 420.0 640.0 Steel

20214036

Price Range
$847.2178 - $764.6141

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    420.0
  • l1 max
    640.0
Telescopic Universal Joint 12.0 160.0 190.0 Steel

20213879

Price Range
$610.0002 - $550.5252

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    12.0
  • d2
    25.0
  • d3
    26.0
  • l1 min
    160.0
  • l1 max
    190.0
Telescopic Universal Joint 16.0 210.0 250.0 Steel

20213930

Price Range
$659.6425 - $595.3274

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    210.0
  • l1 max
    250.0
Telescopic Universal Joint 25.0 460.0 660.0 Steel

20214043

Price Range
$1,027.2664 - $927.1079

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    25.0
  • d2
    50.0
  • d3
    52.0
  • l1 min
    460.0
  • l1 max
    660.0
Telescopic Universal Joint 16.0 240.0 320.0 Steel

20213985

Price Range
$677.9095 - $611.8134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    240.0
  • l1 max
    320.0
Telescopic Universal Joint 10.0 160.0 200.0 Steel

20213916

Price Range
$587.8429 - $530.5282

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    10.0
  • d2
    22.0
  • d3
    22.0
  • l1 min
    160.0
  • l1 max
    200.0
Telescopic Universal Joint 20.0 290.0 380.0 Steel

20213992

Price Range
$818.295 - $738.5112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    290.0
  • l1 max
    380.0
Telescopic Universal Joint 20.0 500.0 800.0 Steel

20214074

Price Range
$847.2178 - $764.6141

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    500.0
  • l1 max
    800.0
Telescopic Universal Joint 20.0 270.0 340.0 Steel

20213947

Price Range
$818.295 - $738.5112

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    20.0
  • d2
    42.0
  • d3
    42.0
  • l1 min
    270.0
  • l1 max
    340.0
Telescopic Universal Joint 16.0 300.0 430.0 Steel

20214029

Price Range
$677.9095 - $611.8134

Stock Levels
Request the lead time here
Attributes
  • d1 tol. H7
    16.0
  • d2
    32.0
  • d3
    32.0
  • l1 min
    300.0
  • l1 max
    430.0