Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Threaded Length | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| 1268 In stock |
1.575 in
40.0 mm
|
|
1 x 11
|
|||
| 313 In stock |
1.26 in
32.0 mm
|
|
3/4 x 14
|
|||
| 457 In stock |
0.866 in
22.0 mm
|
|
3/8 x 19
|
|||
| Request the lead time here |
2.441 in
62.0 mm
|
|
13/4 x 11
|
|||
| 18 In stock |
1.457 in
37.0 mm
|
|
7/8 x 14
|
|||
| 112 In stock |
1.969 in
50.0 mm
|
|
11/4 x 11
|
|||
| 181 In stock |
2.205 in
56.0 mm
|
|
11/2 x 11
|
|||
| 513 In stock |
0.63 in
16.0 mm
|
|
1/8 x 28
|
|||
| 681 In stock |
0.748 in
19.0 mm
|
|
1/4 x 19
|
|||
| 915 In stock |
1.161 in
29.5 mm
|
|
5/8 x 14
|
|||
| 1711 In stock |
1.063 in
27.0 mm
|
|
1/2 x 14
|
|||
| 10 In stock |
2.677 in
68.0 mm
|
|
2 x 11
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue