Menu Search

Toggle Pliers

In stock

Toggle pliers are designed to securely hold workpieces in place during production or assembly. It guarantees stability, a secure grip, and easy fastening and release.

These clamps feature a rotating jaw that enables effective clamping even on challenging profiles. The jaw spindle can be pre-set for repeated use, ensuring optimal clamping distance and pressure. Used in sectors such as manufacturing, assembling and repairing.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Maximum Holding Force Throat Depth View
$125.0066 - $138.5115 18 In stock
69.8 mm
$77.8937 - $86.3088 Request the lead time here
44.4 mm
$141.252 - $156.512 Request the lead time here
69.8 mm
$61.9786 - $68.6743 Request the lead time here
28.6 mm
Request the lead time here
1.00 kN
28.0 mm
Request the lead time here
2.00 kN
45.0 mm
Manual Plier Clamp - Overall Length - 215.9 mm | 8.5 in ; 320.0 kg | 705.5 lbs; Steel

493801

Price Range
$138.5115 - $125.0066

Stock Levels
18 In stock
Attributes
  • Throat Depth
    69.8 mm
  • Commodity Code
    7326909890
Manual Plier Clamp - Overall Length - 165.1 mm | 6.5 in ; 160.0 kg | 352.7 lbs; Steel

493800

Price Range
$86.3088 - $77.8937

Stock Levels
Request the lead time here
Attributes
  • Throat Depth
    44.4 mm
  • Commodity Code
    7326909890
Manual Plier Clamp - Overall Length - 216.0 mm | 8.504 in ; 320.0 kg | 705.5 lbs; Steel

493802

Price Range
$156.512 - $141.252

Stock Levels
Request the lead time here
Attributes
  • Throat Depth
    69.8 mm
  • Commodity Code
    7326909890
Manual Plier Clamp - Overall Length - 130.2 mm | 5.126 in ; 90.0 kg | 198.4 lbs; Steel

493799

Price Range
$68.6743 - $61.9786

Stock Levels
Request the lead time here
Attributes
  • Throat Depth
    28.6 mm
  • Commodity Code
    7326909890
Toggle Plier 28.0 mm 1.00 kN Steel

20510480


Stock Levels
Request the lead time here
Attributes
  • Throat Depth
    28.0 mm
  • Maximum Holding Force
    1.00 kN
  • Base Material
    Steel
  • Commodity Code
    7326909890
Toggle Plier 45.0 mm 2.00 kN Steel

20510497


Stock Levels
Request the lead time here
Attributes
  • Throat Depth
    45.0 mm
  • Maximum Holding Force
    2.00 kN
  • Base Material
    Steel
  • Commodity Code
    7326909890