Menu Search

Torque Hinges - Fixed Force

In stock

Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Maximum Torque Overall Thickness Overall Width View
$90.2329 - $99.9811 Request the lead time here
3.0 mm
38.0 mm
1.4 Nm
10.0 mm
40.0 mm
$89.5608 - $99.2364 Request the lead time here
4.5 mm
50.8 mm
1.8 Nm
12.7 mm
57.1 mm
$96.9461 - $107.4195 Request the lead time here
3.0 mm
38.0 mm
1.4 Nm
10.0 mm
40.0 mm
$26.0998 - $28.9193 Request the lead time here
2.5 mm
40.0 mm
0.25 Nm
28.0 mm
$82.4233 - $91.3279 Request the lead time here
3.0 mm
38.0 mm
2.3 Nm
10.0 mm
40.0 mm
$85.8454 - $95.1196 Request the lead time here
5.0 mm
76.6 mm
2.26 Nm
51.2 mm
$104.4491 - $115.733 Request the lead time here
4.5 mm
50.8 mm
3.4 Nm
12.7 mm
57.1 mm
$98.7889 - $109.4614 Request the lead time here
4.5 mm
50.8 mm
2.3 Nm
12.7 mm
57.1 mm
$92.3345 - $102.3096 Request the lead time here
3.0 mm
38.0 mm
2.7 Nm
10.0 mm
40.0 mm
$26.0998 - $28.9193 Request the lead time here
2.5 mm
40.0 mm
0.25 Nm
28.0 mm
$75.1283 - $83.2446 Request the lead time here
3.5 mm
54.0 mm
0.45 Nm
33.6 mm
$89.3444 - $98.9966 Request the lead time here
4.5 mm
50.8 mm
2.3 Nm
12.7 mm
57.1 mm
$85.2881 - $94.5022 Request the lead time here
3.0 mm
38.0 mm
0.9 Nm
10.0 mm
40.0 mm
$19.9978 - $21.0504 Request the lead time here
57.0 mm
1.1 Nm
18.0 mm
52.0 mm
  • of 2
Torque Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 10.0 mm | 0.394 in ; Finish - Painted

1224023

Price Range
$99.9811 - $90.2329

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Maximum Torque
    1.4 Nm
  • Overall Length
    38.0 mm
  • Overall Thickness
    10.0 mm
  • Overall Width
    40.0 mm
Torque Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 57.1 mm | 2.248 in ; Overall Thickness - 12.7 mm | 0.5 in ; Finish - Painted

1224011

Price Range
$99.2364 - $89.5608

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    1.8 Nm
  • Overall Length
    50.8 mm
  • Overall Thickness
    12.7 mm
  • Overall Width
    57.1 mm
Torque Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 10.0 mm | 0.394 in ; Finish - Painted

1224026

Price Range
$107.4195 - $96.9461

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Maximum Torque
    1.4 Nm
  • Overall Length
    38.0 mm
  • Overall Thickness
    10.0 mm
  • Overall Width
    40.0 mm
Torque Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 28.0 mm | 1.102 in; Polymer; Black

1501218

Price Range
$28.9193 - $26.0998

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Maximum Torque
    0.25 Nm
  • Overall Length
    40.0 mm
  • Overall Width
    28.0 mm
  • Colour
    Black
Torque Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 10.0 mm | 0.394 in ; Finish - Painted

1224021

Price Range
$91.3279 - $82.4233

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Maximum Torque
    2.3 Nm
  • Overall Length
    38.0 mm
  • Overall Thickness
    10.0 mm
  • Overall Width
    40.0 mm
Torque Hinge - Overall Length - 76.6 mm | 3.016 in ; Leaf Thickness - 5.0 mm | 0.197 in ; Maximum Torque - 2.26 Nm

1223929

Price Range
$95.1196 - $85.8454

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Maximum Torque
    2.26 Nm
  • Overall Length
    76.6 mm
  • Overall Width
    51.2 mm
  • Colour
    Black
Torque Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 57.1 mm | 2.248 in ; Overall Thickness - 12.7 mm | 0.5 in ; Finish - Painted

1224016

Price Range
$115.733 - $104.4491

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    3.4 Nm
  • Overall Length
    50.8 mm
  • Overall Thickness
    12.7 mm
  • Overall Width
    57.1 mm
Torque Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 57.1 mm | 2.248 in ; Overall Thickness - 12.7 mm | 0.5 in ; Finish - Painted

1224015

Price Range
$109.4614 - $98.7889

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    2.3 Nm
  • Overall Length
    50.8 mm
  • Overall Thickness
    12.7 mm
  • Overall Width
    57.1 mm
Torque Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 10.0 mm | 0.394 in ; Finish - Painted

1224033

Price Range
$102.3096 - $92.3345

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Maximum Torque
    2.7 Nm
  • Overall Length
    38.0 mm
  • Overall Thickness
    10.0 mm
  • Overall Width
    40.0 mm
Torque Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 28.0 mm | 1.102 in; Polymer; White

1501219

Price Range
$28.9193 - $26.0998

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Maximum Torque
    0.25 Nm
  • Overall Length
    40.0 mm
  • Overall Width
    28.0 mm
  • Colour
    White
Torque Hinge - Overall Length - 54.0 mm | 2.126 in ; Leaf Thickness - 3.5 mm | 0.138 in ; Maximum Torque - 0.45 Nm

1223967

Price Range
$83.2446 - $75.1283

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.5 mm
  • Maximum Torque
    0.45 Nm
  • Overall Length
    54.0 mm
  • Overall Width
    33.6 mm
  • Colour
    Black
Torque Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 57.1 mm | 2.248 in ; Overall Thickness - 12.7 mm | 0.5 in ; Finish - Painted

1224013

Price Range
$98.9966 - $89.3444

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    2.3 Nm
  • Overall Length
    50.8 mm
  • Overall Thickness
    12.7 mm
  • Overall Width
    57.1 mm
Torque Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 10.0 mm | 0.394 in ; Finish - Painted

1224022

Price Range
$94.5022 - $85.2881

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Maximum Torque
    0.9 Nm
  • Overall Length
    38.0 mm
  • Overall Thickness
    10.0 mm
  • Overall Width
    40.0 mm
Torque Hinge - Overall Length - 57.0 mm | 2.244 in ; Overall Width - 52.0 mm | 2.047 in; Stainless Steel; Black

25992042E

Price Range
$21.0504 - $19.9978

Stock Levels
Request the lead time here
Attributes
  • Maximum Torque
    1.1 Nm
  • Overall Length
    57.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    52.0 mm
  • Colour
    Black