Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$4.3357 - $4.8041 Request the lead time here
9.5 mm
180
0.3 mm
1.7 mm
5.31 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.5 mm
4.0 mm
24.60 Nmm
$26.1512 - $28.9764 Request the lead time here
101.6 mm
90
3.4 mm
16.9 mm
4519.00 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.6 mm
4.0 mm
34.80 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
270
0.6 mm
4.0 mm
34.80 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
90
0.7 mm
4.0 mm
58.20 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
180
1.0 mm
8.7 mm
155.40 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
180
0.4 mm
2.8 mm
10.51 Nmm
$4.899 - $5.4283 Request the lead time here
31.8 mm
180
1.1 mm
5.5 mm
226.00 Nmm
$5.4816 - $6.0739 Request the lead time here
31.8 mm
90
1.2 mm
5.5 mm
282.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
360
1.2 mm
10.3 mm
282.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
360
1.3 mm
10.3 mm
328.00 Nmm
$5.4816 - $6.0739 Request the lead time here
31.8 mm
270
1.2 mm
6.4 mm
282.00 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
180
0.5 mm
2.8 mm
24.60 Nmm
$5.2529 - $5.8204 Request the lead time here
19.1 mm
270
0.6 mm
2.8 mm
34.80 Nmm
$7.3225 - $8.1137 Request the lead time here
50.8 mm
270
1.6 mm
9.5 mm
582.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.3 mm
2.8 mm
5.31 Nmm
$7.3937 - $8.1925 Request the lead time here
50.8 mm
360
1.6 mm
13.1 mm
582.00 Nmm
$23.3767 - $25.9022 Request the lead time here
101.6 mm
90
3.2 mm
15.0 mm
3616.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
1.6 mm
7.91 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 2.8 mm | 0.11 in, Leg Length from Hole Center: 9.5 mm | 0.374 in, Torque: 5.31 Nmm, Wind Direction: Right Hand

1217576

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    9.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    1.7 mm
Torsion Spring - 180 °; Outside Diameter: 6.3 mm | 0.248 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 24.60 Nmm, Wind Direction: Right Hand

1217650

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 90 °; Outside Diameter: 28.0 mm | 1.102 in ; Leg Length from Hole Center: 101.6 mm | 4 in ; Torque: 4519.00 Nmm ; Wind Direction: Right Hand

1217922

Price Range
$28.9764 - $26.1512

Stock Levels
Request the lead time here
Attributes
  • Torque
    4519.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.4 mm
  • Mandrel Size
    16.9 mm
Torsion Spring - 180 °; Outside Diameter: 6.6 mm | 0.26 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 34.80 Nmm, Wind Direction: Right Hand

1217662

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 270 °; Outside Diameter: 6.4 mm | 0.252 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 34.80 Nmm, Wind Direction: Left Hand

1217665

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 90 °; Outside Diameter: 6.8 mm | 0.268 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 58.20 Nmm, Wind Direction: Right Hand

1217682

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 180 °; Outside Diameter: 13.2 mm | 0.52 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 155.40 Nmm, Wind Direction: Left Hand

1217745

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 180 °; Outside Diameter: 4.7 mm | 0.185 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 10.51 Nmm ; Wind Direction: Right Hand

1217602

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 9.6 mm | 0.378 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 226.00 Nmm, Wind Direction: Right Hand

1217756

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 90 °; Outside Diameter: 9.5 mm | 0.374 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 282.00 Nmm, Wind Direction: Right Hand

1217766

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 360 °; Outside Diameter: 15.1 mm | 0.594 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 282.00 Nmm, Wind Direction: Right Hand

1217776

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 360 °; Outside Diameter: 16.0 mm | 0.63 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Right Hand

1217788

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 270 °; Outside Diameter: 10.6 mm | 0.417 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 282.00 Nmm, Wind Direction: Left Hand

1217771

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 180 °; Outside Diameter: 4.7 mm | 0.185 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 24.60 Nmm, Wind Direction: Left Hand

1217647

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 270 °; Outside Diameter: 4.8 mm | 0.189 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 34.80 Nmm, Wind Direction: Left Hand

1217663

Price Range
$5.8204 - $5.2529

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 270 °; Outside Diameter: 15.2 mm | 0.598 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 582.00 Nmm, Wind Direction: Left Hand

1217819

Price Range
$8.1137 - $7.3225

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    9.5 mm
Torsion Spring - 270 °; Outside Diameter: 4.3 mm | 0.169 in, Leg Length from Hole Center: 12.7 mm | 0.5 in, Torque: 5.31 Nmm, Wind Direction: Left Hand

1217581

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 360 °; Outside Diameter: 20.3 mm | 0.799 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 582.00 Nmm, Wind Direction: Left Hand

1217823

Price Range
$8.1925 - $7.3937

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    13.1 mm
Torsion Spring - 90 °; Outside Diameter: 25.1 mm | 0.988 in ; Leg Length from Hole Center: 101.6 mm | 4 in ; Torque: 3616.00 Nmm ; Wind Direction: Right Hand

1217910

Price Range
$25.9022 - $23.3767

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    15.0 mm
Torsion Spring - 270 °; Outside Diameter: 3.2 mm | 0.126 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 7.91 Nmm ; Wind Direction: Right Hand

1217592

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm