Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$23.3767 - $25.9022 Request the lead time here
101.6 mm
180
3.2 mm
16.9 mm
3616.00 Nmm
$11.3998 - $12.6314 Request the lead time here
88.9 mm
270
2.7 mm
17.9 mm
2373.00 Nmm
$29.4964 - $32.683 Request the lead time here
101.6 mm
270
3.2 mm
19.1 mm
3616.00 Nmm
$20.7662 - $23.0097 Request the lead time here
101.6 mm
360
2.9 mm
24.6 mm
3164.00 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
90
0.8 mm
4.4 mm
70.60 Nmm
$4.5997 - $5.0966 Request the lead time here
31.8 mm
360
0.9 mm
7.9 mm
113.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
2.0 mm
10.51 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
360
0.5 mm
4.0 mm
21.10 Nmm
$4.294 - $4.7579 Request the lead time here
19.1 mm
90
0.6 mm
2.8 mm
34.80 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.5 mm
2.8 mm
15.82 Nmm
$4.899 - $5.4283 Request the lead time here
31.8 mm
270
1.1 mm
5.9 mm
226.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
180
0.4 mm
2.0 mm
7.91 Nmm
$6.9044 - $7.6503 Request the lead time here
50.8 mm
180
1.9 mm
12.3 mm
989.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
2.4 mm
13.22 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.5 mm
2.8 mm
15.82 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
90
0.4 mm
1.6 mm
7.91 Nmm
$7.1232 - $7.8928 Request the lead time here
50.8 mm
180
2.0 mm
11.5 mm
1102.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
2.4 mm
13.22 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
360
0.5 mm
4.0 mm
21.10 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
2.0 mm
10.51 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 27.5 mm | 1.083 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3616.00 Nmm, Wind Direction: Left Hand

1217911

Price Range
$25.9022 - $23.3767

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    16.9 mm
Torsion Spring - 270 °; Outside Diameter: 27.7 mm | 1.091 in, Leg Length from Hole Center: 88.9 mm | 3.5 in, Torque: 2373.00 Nmm, Wind Direction: Left Hand

1217891

Price Range
$12.6314 - $11.3998

Stock Levels
Request the lead time here
Attributes
  • Torque
    2373.00 Nmm
  • Leg Length from Hole Center
    88.9 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.7 mm
  • Mandrel Size
    17.9 mm
Torsion Spring - 270 °; Outside Diameter: 30.2 mm | 1.189 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3616.00 Nmm, Wind Direction: Left Hand

1217917

Price Range
$32.683 - $29.4964

Stock Levels
Request the lead time here
Attributes
  • Torque
    3616.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    3.2 mm
  • Mandrel Size
    19.1 mm
Torsion Spring - 360 °; Outside Diameter: 37.2 mm | 1.465 in, Leg Length from Hole Center: 101.6 mm | 4 in, Torque: 3164.00 Nmm, Wind Direction: Left Hand

1217907

Price Range
$23.0097 - $20.7662

Stock Levels
Request the lead time here
Attributes
  • Torque
    3164.00 Nmm
  • Leg Length from Hole Center
    101.6 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.9 mm
  • Mandrel Size
    24.6 mm
Torsion Spring - 90 °; Outside Diameter: 7.1 mm | 0.28 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Right Hand

1217694

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring - 360 °; Outside Diameter: 12.0 mm | 0.472 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 113.00 Nmm ; Wind Direction: Left Hand

1217727

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.9 mm
Torsion Spring - 270 °; Outside Diameter: 3.2 mm | 0.126 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 10.51 Nmm ; Wind Direction: Right Hand

1217604

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring - 360 °; Outside Diameter: 6.5 mm | 0.256 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 21.10 Nmm ; Wind Direction: Left Hand

1217643

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 90 °; Outside Diameter: 5.2 mm | 0.205 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 34.80 Nmm ; Wind Direction: Left Hand

1217657

Price Range
$4.7579 - $4.294

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 270 °; Outside Diameter: 4.1 mm | 0.161 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 15.82 Nmm ; Wind Direction: Right Hand

1217628

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 270 °; Outside Diameter: 9.7 mm | 0.382 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 226.00 Nmm ; Wind Direction: Right Hand

1217760

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    5.9 mm
Torsion Spring - 180 °; Outside Diameter: 3.4 mm | 0.134 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 7.91 Nmm ; Wind Direction: Left Hand

1217587

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring - 180 °; Outside Diameter: 19.7 mm | 0.776 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 989.00 Nmm ; Wind Direction: Left Hand

1217841

Price Range
$7.6503 - $6.9044

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    12.3 mm
Torsion Spring - 270 °; Outside Diameter: 4.1 mm | 0.161 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 13.22 Nmm ; Wind Direction: Right Hand

1217616

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring - 270 °; Outside Diameter: 4.1 mm | 0.161 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 15.82 Nmm ; Wind Direction: Left Hand

1217627

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 90 °; Outside Diameter: 3.2 mm | 0.126 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 7.91 Nmm ; Wind Direction: Left Hand

1217585

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm
Torsion Spring - 180 °; Outside Diameter: 18.5 mm | 0.728 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 1102.00 Nmm ; Wind Direction: Right Hand

1217852

Price Range
$7.8928 - $7.1232

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 270 °; Outside Diameter: 4.1 mm | 0.161 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 13.22 Nmm ; Wind Direction: Left Hand

1217615

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring - 360 °; Outside Diameter: 6.5 mm | 0.256 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 21.10 Nmm ; Wind Direction: Right Hand

1217644

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 270 °; Outside Diameter: 3.2 mm | 0.126 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 10.51 Nmm ; Wind Direction: Left Hand

1217603

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm