Menu Search

Wing & Fly Nuts - Plastic Fly Nuts

In stock

Fly nuts have thumb tabs that provide extra grip to allow easy, quick and tool-less installation and removal.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Thread Size Material Class Full Material View
14 In stock
M8
Nylon 6/6
0680030000VR Request the lead time here
M5
Nylon 6/6
Request the lead time here
M4
Nylon 6/6
Request the lead time here
M6
Nylon 6/6
Natural Nylon Wing Nut - ; Thread Size M8

467001


Stock Levels
14 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Diameter
    22.0 mm
  • Overall Height
    13.0 mm
  • Full Material
    Nylon 6/6
Natural Nylon Wing Nut - ; Thread Size M5

0680030000VR


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Diameter
    22.0 mm
  • Overall Height
    12.5 mm
  • Full Material
    Nylon 6/6
Natural Nylon Wing Nut - ; Thread Size M4

0680020000VR


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Diameter
    22.0 mm
  • Overall Height
    12.5 mm
  • Full Material
    Nylon 6/6
Natural Nylon Wing Nut - ; Thread Size M6

0680100000VR


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Base Diameter
    22.0 mm
  • Overall Height
    12.5 mm
  • Full Material
    Nylon 6/6