Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
---|---|---|---|---|---|---|---|
$0.1289 - $0.2376 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
||
$0.1202 - $0.2215 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.1253 - $0.2307 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.236 in
6.0 mm
|
||
$0.1267 - $0.2337 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.236 in
6.0 mm
|
||
$0.1259 - $0.232 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.1196 - $0.2203 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.079 in
2.0 mm
|
||
$0.1236 - $0.2277 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.1294 - $0.2385 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
||
$0.1256 - $0.2314 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.1223 - $0.2253 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.1214 - $0.2238 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.1275 - $0.2347 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
||
$0.1242 - $0.2287 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.1239 - $0.2282 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
0.236 in
6.0 mm
|
||
$0.1184 - $0.2181 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.079 in
2.0 mm
|
||
$0.118 - $0.2174 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.1271 - $0.2341 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.157 in
4.0 mm
|
||
$0.118 - $0.2174 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.079 in
2.0 mm
|
||
$0.0589 - $0.062 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.854 in
21.7 mm
|
||
$0.068 - $0.0716 | Request the lead time here |
0.642 in
16.3 mm
|
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue