Quantity | Unit price |
---|---|
100 - 999 | $0.2174 |
1000 - 4999 | $0.1242 |
5000 + | $0.118 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | PA66 |
Inside Height | 0.079 in |
Inside Height | 2.0 mm |
Inside Width | 0.236 in |
Inside Width | 6.0 mm |
Maximum Panel Thickness | 2.2 mm |
Maximum Panel Thickness | 0.087 in |
Minimum Panel Thickness | 0.031 in |
Minimum Panel Thickness | 0.8 mm |
Overall Width | 0.472 in |
Overall Width | 12.0 mm |
Panel Thickness Range | 0.031 - 0.087 in |
Panel Thickness Range | 0.8 - 2.2 mm |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue