Adhesive Mount U Clamps are used to hold and lock bundles securely. They are ideal for holding cables, wires or other small items to a surface.
Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.3383 - $0.3761 | Request the lead time here |
|
|
|
0.216 in
5.5 mm
|
||
| $0.5736 - $0.6372 | Request the lead time here |
|
|
|
0.580 in
14.7 mm
|
||
| $0.4947 - $0.5496 | Request the lead time here |
|
|
|
0.455 in
11.6 mm
|
||
| $0.2972 - $0.3372 | 12000 In stock |
|
|
|
0.173 in
4.4 mm
|
||
| $0.4263 - $0.4736 | Request the lead time here |
|
|
|
0.326 in
8.3 mm
|
||
| $0.3075 - $0.3417 | 45800 In stock |
|
|
|
0.216 in
5.5 mm
|
||
| $0.3875 - $0.4305 | Request the lead time here |
|
|
|
0.326 in
8.3 mm
|
||
| $0.5214 - $0.5793 | 13500 In stock |
|
|
|
0.580 in
14.7 mm
|
||
| $0.4496 - $0.4998 | Request the lead time here |
|
|
|
0.455 in
11.6 mm
|
||
| $0.3332 - $0.3701 | 3700 In stock |
|
|
|
0.248 in
6.3 mm
|
||
| $0.3741 - $0.425 | 174000 In stock |
0.625 in
15.9 mm
|
|
1.344 in
34.1 mm
|
0.297 in
7.5 mm
|
||
| $0.5033 - $0.5718 | 21000 In stock |
0.625 in
15.9 mm
|
|
1.594 in
40.5 mm
|
0.547 in
13.9 mm
|
||
| $0.4341 - $0.4935 | Request the lead time here |
|
|
|
0.421 in
10.7 mm
|
||
| $0.3666 - $0.4071 | Request the lead time here |
|
|
|
0.248 in
6.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue