Menu Search

Aluminum Sticky Klip

In stock

These two-arm Aluminium Sticky Klips are designed to provide a safe and convenient cable management solution. Its arms are flexed around cables, wires, or cords, preventing them from tangling or disorganising. These Klips are lightweight and sturdy, allowing them to survive regular usage while still being effective over time, plus it is corrosion resistant.

It includes an adhesive backing that makes it simple to put on a variety of surfaces, such as walls, desks, and cabinets. They are used in various applications, including cable management, automotive, construction, electrical wires, and manufacturing.

  • Material: Aluminium
  • Colour: Silver, Aluminium

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
2250 In stock
0.661 in
0.445 in
4250 In stock
0.74 in
0.618 in
Cable Clamps - Adhesive Mount - 6.0 mm | 0.236 in

ASK-3


Stock Levels
2250 In stock
Attributes
  • Base Length
    0.445 in
  • Base Width
    0.661 in
  • Material
    Aluminum
  • Overall Height
    0.374 in
Cable Clamps - Adhesive Mount - 9.5 mm | 0.374 in

ASK-6


Stock Levels
4250 In stock
Attributes
  • Base Length
    0.618 in
  • Base Width
    0.74 in
  • Material
    Aluminum
  • Overall Height
    0.563 in