Menu Search

Cable Clamps - Adhesive Mount, D Style, Locking

In stock

D-style Adhesive Mount Locking Cable Clamps with an acrylic adhesive base mount and remove quickly and easily. It securely gathers, routes, and locks cables and wires. The top of the clamps presses under the lid to lock the cables in place and can be easily reopened for re-routing. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
2000 In stock
0.5 in
0.5 in
31100 In stock
0.752 in
0.752 in
Cable Clamps - Adhesive Mount, D Style - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in

KKDL-4-RT


Stock Levels
2000 In stock
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.5 in
  • Compatible Cable Diameter Range
    0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Maximum Operating Temperature
    122 °F
Cable Clamps - Adhesive Mount, D Style - Maximum Compatible Cable Diameter - 5.6 mm | 0.219 in

KKDL-8-RT


Stock Levels
31100 In stock
Attributes
  • Base Length
    0.752 in
  • Base Width
    0.752 in
  • Compatible Cable Diameter Range
    0.22 in
  • Maximum Compatible Cable Diameter
    0.22 in
  • Maximum Operating Temperature
    122 °F