Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easily mounted with adhesive. No through hole is required. Locking device holds cable in place and can be re-opened as well. Different styles, colors and material available. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Maximum Compatible Cable Diameter | Base Length | View | |
|---|---|---|---|---|---|---|
| $0.8151 - $1.6346 | 5700 In stock |
1.000 in
25.4 mm
|
0.500 in
12.7 mm
|
1.000 in
25.4 mm
|
||
| $0.6062 - $1.0866 | Request the lead time here |
0.965 in
24.5 mm
|
0.394 in
10 mm
|
1.181 in
30 mm
|
||
| $0.6711 - $1.2014 | 7800 In stock |
0.965 in
24.5 mm
|
0.551 in
14 mm
|
1.181 in
30 mm
|
||
| $0.6495 - $0.7035 | 43400 In stock |
0.752 in
19.1 mm
|
0.252 in
6.4 mm
|
0.752 in
19.1 mm
|
||
| $1.1952 - $2.3973 | 8590 In stock |
1 in
25.4 mm
|
0.752 in
19.1 mm
|
1 in
25.4 mm
|
||
| $0.5435 - $0.6039 | Request the lead time here |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
| $0.371 - $0.4121 | 1000 In stock |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
| $0.408 - $0.4532 | Request the lead time here |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
||
| $0.5075 - $0.9018 | 4100 In stock |
0.787 in
20 mm
|
0.315 in
8 mm
|
0.984 in
25 mm
|
||
| $0.885 - $1.5828 | 6600 In stock |
0.965 in
24.5 mm
|
0.709 in
18 mm
|
1.181 in
30 mm
|
||
| $0.4737 - $0.8451 | 5000 In stock |
0.787 in
20 mm
|
0.276 in
7 mm
|
0.984 in
25 mm